(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series

Magnetically Coupled Rodless Cylinder, Basic Type, CY3B Series
  • Volume Discount

The CY3B series is the basic type of the Magnetically Coupled Rodless Cylinder with improved bearing performance.
[Features]
· A good lubrication film is formed on the outer peripheral surface of the cylinder tube for improved durability.
· Reduced sliding resistance.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CY3B6-50
CY3B6-100
CY3B6-150
CY3B6-200
CY3B6-250
CY3B6-300
CY3B10-50
CY3B10-55
CY3B10-75
CY3B10-100
CY3B10-115-X206
CY3B10-125
CY3B10-150
CY3B10-200
CY3B10-220
CY3B10-250
CY3B10-270-X132
CY3B10-300
CY3B10-350
CY3B10-450
CY3B10-500
CY3B15-50
CY3B15-60
CY3B15-75
CY3B15-100
CY3B15-120
CY3B15-130
CY3B15-150
CY3B15-150-XB6
CY3B15-170
CY3B15-200
CY3B15-250
CY3B15-300
CY3B15-300-X322
CY3B15-300-XB6
CY3B15-330
CY3B15-350
CY3B15-355
CY3B15-390
CY3B15-400
CY3B15-450
CY3B15-460
CY3B15-500
CY3B15-510
CY3B15-530
CY3B15-540
CY3B15-550
CY3B15-560
CY3B15-590
CY3B15-600
CY3B15-700
CY3B15-750
CY3B15-800
CY3B15-880
CY3B15-897
CY3B15-900
CY3B20-100
CY3B20-1000
CY3B20-1100
CY3B20-1200
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Environment Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Port Screw Type Custom-made Specifications Custom-made
1 Piece(s)Available

8 Days

500.05~0.80.23517General Purpose17-6M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8---General Purpose17--M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8---General Purpose17--M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8---General Purpose17--M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

2500.05~0.80.23517General Purpose17-6M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8---General Purpose17--M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

500.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

750.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

1000.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

Quote

1150.05~0.80.43825General Purpose25-10M screw0.16 to 0.7Tapping positions for mounting slider added
1 Piece(s)Available

8 Days

-0.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

1500.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

2000.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

2200.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-0.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

2700.05~0.80.43825General Purpose25-10M screw0.16 to 0.7Air supply changed to axial direction
1 Piece(s)Available

8 Days

3000.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

3500.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

Quote

4500.05~0.8-38-General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5000.05~0.80.43825General Purpose25-10M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

501~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-1~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

751~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

1001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-1~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

1301~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

1501~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

-1~4.9---Heat Resistant---M screw0.16 to 0.7Heat-resistant cylinder (-10 to 150°C)
1 Piece(s)Available

8 Days

1701~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

2001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

2501~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

3001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

Quote

3001~4.915735General Purpose35-15M screw0.16 to 0.7Hard chrome plating on outer surface of cylinder tube
1 Piece(s)Available

Quote

3001~4.915735Heat Resistant35-15M screw0.16 to 0.7Heat-resistant cylinder (-10 to 150°C)
1 Piece(s)Available

8 Days

3301~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

3501~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

3551~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

3901~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

4001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

4501~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

4601~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

Quote

5001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5101~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5301~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5401~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5501~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5601~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

5901~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

6001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

3 Days

7001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

7501~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

8001~4.915735General Purpose35-15M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

8801~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

8971~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

9001~4.9---General Purpose---M screw0.16 to 0.7None
1 Piece(s)Available

8 Days

1001~4.91.16636General Purpose36-20Rc0.16 to 0.7None
1 Piece(s)Available

8 Days

1,0001~4.91.16636General Purpose36-20Rc0.16 to 0.7None
1 Piece(s)Available

8 Days

1,1001~4.91.1--General Purpose---Rc0.16 to 0.7None
1 Piece(s)Available

8 Days

1,2001~4.91.1--General Purpose---Rc0.16 to 0.7None

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Table Surface Treatment Hard Anodize Guide Prototype Cushion Rubber cushion

Additional Products in this Category

Tech Support