(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table / MXY Series

Air Slide Table / MXY Series
  • Volume Discount

An air slide table made by SMC
[Features]
Long stroke, high rigidity, lightweight and compact slide table in which a magnet-type rodless cylinder has been built into the linear guide.
· A small external shape, but a large allowable moment.
· Improved workpiece and main body mounting reproducibility.
· Adjuster optional.
· Flexible piping methods.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MXY6-200
MXY8-100
MXY8-150
MXY8-200
MXY8-250
MXY8-300
MXY12-100B
MXY12-150
MXY12-200
MXY12-200B
MXY12-250
MXY12-300B
MXY12-400
MXY12-400B
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Adjuster Option
1 Piece(s)Available

Quote

-0.05~0.8-32-21.5-Rubber stopper
1 Piece(s)Available

Quote

1001~4.914038258Rubber stopper
1 Piece(s)Available

Quote

1501~4.914038258Rubber stopper
1 Piece(s)Available

Quote

2001~4.914038258Rubber stopper
1 Piece(s)Available

Quote

-1~4.9-----Rubber stopper
1 Piece(s)Available

Quote

-1~4.9-----Rubber stopper
1 Piece(s)Available

Quote

-1~4.9-----Shock absorber
1 Piece(s)Available

Quote

1501~4.9252503612Rubber stopper
1 Piece(s)Available

Quote

-1~4.9-----Rubber stopper
1 Piece(s)Available

3 Days

2001~4.9252503612Shock absorber
1 Piece(s)Available

Quote

-1~4.9-----Rubber stopper
1 Piece(s)Available

Quote

3001~4.9252503612Shock absorber
1 Piece(s)Available

Quote

-1~4.9-----Rubber stopper
1 Piece(s)Available

Quote

-1~4.9-----Shock absorber

Loading...

  1. 1

Basic Information

Type Table Type Table Material Aluminum Environment General Purpose
Table Surface Treatment Electroless Nickel Plating Guide Linear guide type Piping Format Single-side centralized piping
Port Screw Type M screw Switch Rail Yes Specifications Magnet built-in
Auto Switches None Lead Wire Connector None Custom-made Specifications 0.2 to 0.55
Custom-made None

Additional Products in this Category

Tech Support