(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stroke Reading Rodless Cylinder With Brake ML2B Series

Stroke Reading Rodless Cylinder With Brake ML2B Series
  • Volume Discount

[Features]
· Rodless cylinder with brake that can be measured while moving.
· A cylinder with a highly repeatable positioning by incorporating a brake mechanism and stroke sensor into a mechanical joint type rodless cylinder (stop accuracy ± 0.5 mm).
"Brake mechanism"
· Spring/Air pressure combination lock method is adopted.
· Can be locked in both directions.
"Rodless cylinder"
· Highly flexible piping port variations.
· Centralized piping type (Air for driving).
· Space-saving design with auto switch that fits inside the main body.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ML2B25-100L
ML2B25-1200L
ML2B25-1500
ML2B25-150L
ML2B25-2000-Z73
ML2B25-2000L
ML2B25-200L
ML2B25-300L
ML2B25-400L
ML2B25-500-Z80L
ML2B25-500L
ML2B25-500L-Y7PW
ML2B25-600L
ML2B25-700
ML2B25-700L
ML2B25-800
ML2B32-1000
ML2B32-100L
ML2B32-1600
ML2B32-2000L
ML2B32-400L
ML2B32-500L-Z73
ML2B32-600L-Z73L
ML2B32-700
ML2B32S-1000L
ML2B32S-300L
ML2B40-1200L
ML2B40-1800L
ML2B40-200L
ML2B40-200L-Y7NWL
ML2B40-200L-Y7PWL
ML2B40-250L
ML2B40-300L
ML2B40-500L
ML2B40-600L
ML2B40-700-Z73
ML2B40B-2000L
ML2B40S-1000L
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Auto Switches Lead Wire Length
(m)
The number of the switches End Block Control Method
1 Piece(s)Available

Quote

-20~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

1,20020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

1,50020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

2,00020~39.920.4--73-Z730.52 pcs.NoneWith brake and scale
1 Piece(s)Available

Quote

2,00020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

40020~39.920.4138467325Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Z8032 pcs.NoneWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.920.4--73-Y7PW0.52 pcs.LWith brake and scale
1 Piece(s)Available

Quote

60020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

70020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

70020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

80020~39.920.4--73-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

1,00020~39.9---88-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

-20~39.9---88-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

160020~39.9---88-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

2,00020~39.9---88-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.9---88-Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-20~39.9---88-Z730.52 pcs.LWith brake and scale
1 Piece(s)Available

Quote

60020~39.9---88-Z7332 pcs.LWith brake and scale
1 Piece(s)Available

Quote

70020~39.9---88-Without auto switch (built-in magnet)NoneNoneNoneWith brake and scale
1 Piece(s)Available

Quote

1,00020~39.9---88-Without auto switch (built-in magnet)NoneNoneLWith scale (no brake)
1 Piece(s)Available

Quote

-20~39.9---88-Without auto switch (built-in magnet)NoneNoneLWith scale (no brake)
1 Piece(s)Available

Quote

1,20040~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

1,80040~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Y7NW32 pcs.LWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Y7PW32 pcs.LWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

-40~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

60040~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake and scale
1 Piece(s)Available

Quote

70040~5751.0----Z730.52 pcs.NoneWith brake and scale
1 Piece(s)Available

Quote

2,00040~5751.0----Without auto switch (built-in magnet)NoneNoneLWith brake (no scale)
1 Piece(s)Available

Quote

1,00040~5751.0----Without auto switch (built-in magnet)NoneNoneLWith scale (no brake)

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Rolling Guide
Operating Pressure(MPa) 0.1 to 0.8 Lead Wire Connector None Adjustment holder mounting bracket N/A

Additional Products in this Category

Tech Support