(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Profile Slide Table / MXF Series

Low Profile Slide Table / MXF Series
  • Volume Discount

An air slide table made by SMC
[Features]
· The parallel design of the guide and cylinder creates a slim and compact slide.
· Neat external appearance.
· Standard equipped with a stroke adjuster.
· Auto switch mountable.
· Reinforced screws for mounting workpieces.
· Mounting and removing reproducibility.
· Flexible piping methods.
· High rigidity.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number
MXF8-10
MXF8-20
MXF12-20
MXF12-50
MXF16-30
MXF20-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Switch Rail Specifications Auto Switches Lead Wire Connector Custom-made Specifications Custom-made
1 Piece(s)Available

3 Days

10-----8None---5mm (Standard)-
1 Piece(s)Available

Quote

200.05~0.80.65431168-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

20-----12None---5mm (Standard)-
1 Piece(s)Available

3 Days

501~4.911113518.512-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

30-----16None---5mm (Standard)-
1 Piece(s)Available

3 Days

50-----20None---5mm (Standard)-

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Table Surface Treatment Hard Anodize Guide Cross Roller Guide Shape Port Screw Type M screw
Cushion Rubber cushion on both ends

Additional Products in this Category

Tech Support