(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series
  • Volume Discount

An air slide table made by SMC

[Features]
· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.
· The base cylinder option can be used as is
· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series
· Compact design with a suppressed overall length
· A non-contact auto switch can be mounted for improved water resistance

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MY1CW16-200
MY1CW16-500L
MY1CW20-200
MY1CW20-500L
MY1CW20-600L
MY1CW25-300
MY1CW25-700L
MY1CW25-700L-M9BWL
MY1CW25-700L-Y7BWL
MY1CW32-1100
MY1CW32-1700L
MY1CW32-250
MY1CW32-300-Z73L
MY1CW40-500
MY1CW40G-900
MY1CW50-300L
MY1CW50-500L
MY1CW50G-900
MY1CW63-1800
MY1CW63-500L
MY1CW63-900L
MY1CW63G-1200
MY1CW63G-2000L
MY1CW63G-550
MY1CWK16-200
MY1CWK16G-300L
MY1CWK20-840L
MY1CWK20G-300
MY1CWK20G-300L
MY1CWK25-1000L
MY1CWK25-1200L
MY1CWK25-1200L-M9B
MY1CWK25-500L-M9BWL
MY1CWK25-900L
MY1CWK25G-300L
MY1CWK25G-300L-M9BWL
MY1CWK32G-1400L7
MY1CWK40-300
MY1CWK40-500
MY1CWK40-500L
MY1CWK40-960AL-M9BASDPC
MY1MW16-200
MY1MW16-300A6-M9BAL
MY1MW16-300L
MY1MW16-350L
MY1MW16-400
MY1MW20G-200L-A93L
MY1MW20G-300
MY1MW20G-400
MY1MW20G-400L-A93L
MY1MW25-1000AL
MY1MW25-1200
MY1MW25-1500
MY1MW25-1700
MY1MW25-2000A
MY1MW25-300
MY1MW25-700L
MY1MW25G-2000
MY1MW25G-300L
MY1MW32-1700
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Guide Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Side Seal Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications End Block Custom-made
1 Piece(s)Available

Quote

-10~19---[Rolling Guide] Cam Follower guide type--NoneStandard typeM screwNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-10~19---[Rolling Guide] Cam Follower guide type--NoneStandard typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

20020~39.92513088[Rolling Guide] Cam Follower guide type5820NoneStandard typeM screwNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-20~39.9---[Rolling Guide] Cam Follower guide type--NoneStandard typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

60020~39.9---[Rolling Guide] Cam Follower guide type--NoneStandard typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

30020~39.935142100[Rolling Guide] Cam Follower guide type6625NoneStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

70020~39.935-100[Rolling Guide] Cam Follower guide type--NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

70020~39.935-100[Rolling Guide] Cam Follower guide type--NoneStandard typeRcM9BW3-20.1 to 0.8LNone
1 Piece(s)Available

Quote

70020~39.935142100[Rolling Guide] Cam Follower guide type6625NoneStandard typeRcY7BW3-20.1 to 0.8LNone
1 Piece(s)Available

Quote

1,10040~5749-122[Rolling Guide] Cam Follower guide type--NoneStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

1,70040~5749-122[Rolling Guide] Cam Follower guide type--NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

-40~5749-122[Rolling Guide] Cam Follower guide type--NoneStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-40~5749-122[Rolling Guide] Cam Follower guide type--NoneStandard typeRcZ733-20.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-80.1~100.168--[Rolling Guide] Cam Follower guide type98-NoneStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

90080.1~100.168--[Rolling Guide] Cam Follower guide type98-NoneCentralized piping typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-120~150.193-168[Rolling Guide] Cam Follower guide type124-NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

-120~150.193-168[Rolling Guide] Cam Follower guide type124-NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

900120~150.193-168[Rolling Guide] Cam Follower guide type124-NoneCentralized piping typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

1,800153~130290200[Rolling Guide] Cam Follower guide type14963NoneStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-153~130290-[Rolling Guide] Cam Follower guide type149-NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

900153~130290-[Rolling Guide] Cam Follower guide type149-NoneStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

1,200153~130290-[Rolling Guide] Cam Follower guide type149-NoneCentralized piping typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

2,000153~130290-[Rolling Guide] Cam Follower guide type149-NoneCentralized piping typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

550153~130290-[Rolling Guide] Cam Follower guide type149-NoneCentralized piping typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-10~19---[Rolling Guide] Cam Follower guide type--YesStandard typeM screwNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-10~19---[Rolling Guide] Cam Follower guide type--YesCentralized piping typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

84020~39.92513088[Rolling Guide] Cam Follower guide type5820YesStandard typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

-20~39.9---[Rolling Guide] Cam Follower guide type--YesCentralized piping typeM screwNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-20~39.9---[Rolling Guide] Cam Follower guide type--YesCentralized piping typeM screwNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

1,00020~39.935142100[Rolling Guide] Cam Follower guide type6625YesStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

1,20020~39.935142100[Rolling Guide] Cam Follower guide type6625YesStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

1,20020~39.935142100[Rolling Guide] Cam Follower guide type6625YesStandard typeRcM9B0.5-20.1 to 0.8LNone
1 Piece(s)Available

Quote

-20~39.935-100[Rolling Guide] Cam Follower guide type--YesStandard typeRcM9BW3-20.1 to 0.8LNone
1 Piece(s)Available

Quote

90020~39.935-100[Rolling Guide] Cam Follower guide type--YesStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

30020~39.935142100[Rolling Guide] Cam Follower guide type6625YesCentralized piping typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

30020~39.935142100[Rolling Guide] Cam Follower guide type6625YesCentralized piping typeRcM9BW3-20.1 to 0.8LNone
1 Piece(s)Available

Quote

140040~5749-122[Rolling Guide] Cam Follower guide type--YesCentralized piping typeRcNone---0.1 to 0.8L7None
1 Piece(s)Available

Quote

-80.1~100.168--[Rolling Guide] Cam Follower guide type98-YesStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-80.1~100.168--[Rolling Guide] Cam Follower guide type98-YesStandard typeRcNone---0.1 to 0.8No unitNone
1 Piece(s)Available

Quote

-80.1~100.168--[Rolling Guide] Cam Follower guide type98-YesStandard typeRcNone---0.1 to 0.8LNone
1 Piece(s)Available

Quote

96080.1~100.168--[Rolling Guide] Cam Follower guide type98-YesStandard typeRcM9BA0.5M12 4‑pin A cord (normal key) plug connector20.1 to 0.8ALNone
1 Piece(s)Available

Quote

-10~19---[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeM screwNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

-10~19---[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeM screwM9BA3-20.15 to 0.8A6None
1 Piece(s)Available

Quote

-10~19---[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeM screwNone---0.15 to 0.8LNone
1 Piece(s)Available

Quote

35010~19---[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeM screwNone---0.15 to 0.8LNone
1 Piece(s)Available

Quote

-10~19---[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeM screwNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

-20~39.926--[Sliding Guide] Guide Type of Slide Bearing--NoneCentralized piping typeM screwA933-20.15 to 0.8LNone
1 Piece(s)Available

Quote

-20~39.926--[Sliding Guide] Guide Type of Slide Bearing--NoneCentralized piping typeM screwNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

-20~39.926--[Sliding Guide] Guide Type of Slide Bearing--NoneCentralized piping typeM screwNone---0.15 to 0.8No unitNone
1 Piece(s)Available

3 Days

40020~39.92613088[Sliding Guide] Guide Type of Slide Bearing5820NoneCentralized piping typeM screwA933-20.15 to 0.8LNone
1 Piece(s)Available

Quote

1,00020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8ALNone
1 Piece(s)Available

Quote

1,20020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

1,50020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

1,70020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

2,00020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8ANone
1 Piece(s)Available

Quote

-20~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

70020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8LNone
1 Piece(s)Available

Quote

2,00020~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneCentralized piping typeRcNone---0.15 to 0.8No unitNone
1 Piece(s)Available

Quote

-20~39.938-100[Sliding Guide] Guide Type of Slide Bearing--NoneCentralized piping typeRcNone---0.15 to 0.8LNone
1 Piece(s)Available

Quote

1,70040~5757-122[Sliding Guide] Guide Type of Slide Bearing--NoneStandard typeRcNone---0.15 to 0.8No unitNone

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment Water Resistance / Dust Proofing Table Surface Treatment Hard Anodize Cushion Air cushion
Specifications Magnet built-in

Additional Products in this Category

Tech Support