(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Slide MXH Series

Compact Slide MXH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Slide MXH Series
  • Compact Slide MXH Series
  • Compact Slide MXH Series
  • Compact Slide MXH Series
  • Volume Discount

A compact slide that realizes high rigidity by employing a circulation type of new linear guide.
[Features]
· Improved allowable moment.
· Reduced weight thanks to an upgraded piston part.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MXH6-10Z
MXH6-15Z
MXH6-30Z
MXH10-10Z
MXH10-20Z
MXH10-40Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Custom-made Specifications
1 Piece(s)Available

3 Days

104215396500.15 to 0.7
1 Piece(s)Available

3 Days

155215396500.15 to 0.7
1 Piece(s)Available

3 Days

306215396500.15 to 0.7
1 Piece(s)Available

3 Days

1049194710500.06 to 0.7
1 Piece(s)Available

3 Days

2059194710500.06 to 0.7
1 Piece(s)Available

3 Days

40791947101000.06 to 0.7

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Table Surface Treatment Hard Anodize Guide Linear guide type Port Screw Type M screw
Cushion Rubber cushions on both sides

Additional Products in this Category

Tech Support