(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Latch Type Plastic Flush Handle, AP-151R-A
Takigen
•Depth (mm): 33.5
•Plate Thickness: 3
•Material: AAS Resin
•Collar: Black
Days to Ship: | 8 Days or more |
---|
Flat Snatch Lock Handle, for Plastic Thick Sliding Door, AP-151RK-B
Takigen
•Main Body Length (mm): 73
•Main Body Width (mm): 92
•Depth (mm): 48.2
•Plate Thickness: 8.5~10
•Material: AAS Resin
Days to Ship: | 21 Days or more |
---|
Stainless Steel Latch C-1625-3
Takigen
•Main Body Length (mm): 75
•Main Body Width (mm): 47
•Depth (mm): 16.5
•Material: Stainless Steel Plate
•Surface Finish: Polishing
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Length (mm): 81
•Main Body Width (mm): 133
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Internal operation handle of a bus/construction machine/special purpose truck
•Main Body Length (mm): 70
•Main Body Width (mm): 130
•Material: Polycarbonate (PC)
•Collar: Black
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Length (mm): 180
•Main Body Width (mm): 190
•Material: Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel)
•Surface Finish: Electrostatic Paint
Days to Ship: | 13 Days or more |
---|
Stainless Steel Drawer Handle A-1860
Takigen
•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Width (mm): 233
•Material: Handle: Stainless steel (SUS304)/Cover: AES resin (Black)
•Surface Finish: Handle: Buffing
•Type: Handle body
Days to Ship: | 13 Days or more |
---|
Double Snatch Lock Handle A-866-1L
Takigen
•Application: Special purpose truck/One-touch door of a construction machine, etc.
•Main Body Length (mm): 95
•Main Body Width (mm): 120
•Material: Handle: Aluminum alloy (ADC)/Lock: Cold rolled steel plate (SPCC)
•Surface Finish: Handle: baked paint finish (Silver metallic)/Lock: Zinc plating chromate treatment (MFZn-C)
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Baggage shelf of airplane, bus, and train
•Surface Finish: Baked paint finish (Gray)
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Length (mm): 70
•Main Body Width (mm): 94
•Plate Thickness: 1.2~2.3mm
•Material: Main body: Polyacetal/Spring: 304 Stainless Steel
•Surface Finish: Emboss (design)
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Special purpose truck, Bus, Lift door, Large door, Sliding door, Shutter door
•Material: Zinc Alloy (ZDC)
•Surface Finish: Handle: Chrome plating (MZCr)/Main body: Satellite chrome plating (MZCr)
•Type: Handle body
•Accessory: 2 keys, Mounting plate
Days to Ship: | 16 Days or more |
---|
Takigen
•Application: Trunk lid and one touch door of a bus, etc.
•Main Body Length (mm): 104
•Main Body Width (mm): 174
•Material: Polyacetal resin (POM)
•Collar: Black
Days to Ship: | 12 Days or more |
---|
Flush Handle with Control Center A-873-1C
Takigen
•Application: Trunk lid, one touch door, sliding door, and shutter door of a bus, etc.
•Main Body Width (mm): 162
•Material: Zinc Alloy (ZDC)
•Surface Finish: Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr)
•Type: Handle body
Days to Ship: | 40 Days or more |
---|
Flush Handle with Control Center A-873-2C
Takigen
•Application: Trunk lid, one touch door, sliding door, and shutter door of a bus, etc.
•Main Body Width (mm): 153
•Material: Zinc Alloy (ZDC)
•Surface Finish: Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr)
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Flush Handle with Control Center A-873-2C-G
Takigen
•Application: Trunk lid, one touch door, sliding door, and shutter door of a bus, etc.
•Main Body Width (mm): 153
•Material: Zinc Alloy (ZDC)
•Surface Finish: Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr)
•Type: Handle body
Days to Ship: | 13 Days or more |
---|
Takigen
•Application: Ceiling box lid inside bus, Measuring equipment
•Main Body Length (mm): 70
•Main Body Width (mm): 32
•Plate Thickness: 0.8~2.3mm
•Material: Zinc Alloy (ZDC)
Days to Ship: | 8 Days or more |
---|
Latch-Type Large Plane Handle A-530
Takigen
•Application: Optimal for one touch opening and closing of large switchboard and case
•Material: Zinc Alloy (ZDC)
•Surface Finish: Baked Paint
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Trunk lid, one touch door, and sliding door of a bus, etc.
•Main Body Length (mm): 115
•Main Body Width (mm): 219
•Material: Base: Aluminum alloy (ADC)/ Handle: Zinc alloy (ZDC)
•Surface Finish: Base: Silver baked paint finish/ Handle: Chrome plating (MZCr)
Days to Ship: | 13 Days or more |
---|
Flash Handle A-898 for Sliding Doors
Takigen
•Application: Handle for sliding door of a special purpose truck/refrigerator truck, bottle car, etc.
•Main Body Length (mm): 197
•Main Body Width (mm): 110
•Material: Aluminum Alloy (ADC)
•Surface Finish: Baked Paint
Days to Ship: | 13 Days or more |
---|
Takigen
•Application: Switchboard, Control Panel
•Material: Zinc Alloy (ZDC)
•Surface Finish: Handle: Chrome plating (MZCr)/Main body: Satin chrome plating (MZCr)
•Type: Handle body
•Accessory: Two keys
Days to Ship: | 8 Days or more |
---|
Large Plastic Lid Handle AP-886
Takigen
•Application: Bus, Special purpose truck, Lift door
•Main Body Width (mm): 203
•Material: AES Resin
•Collar: Black
•Type: Handle body
Days to Ship: | 13 Days or more |
---|
Takigen
•Application: Trunk lid one of a special purpose truck/construction machine, etc.
•Main Body Length (mm): 118
•Material: Zinc Alloy (ZDC)
•Surface Finish: Baked Paint
•Collar: Black
Days to Ship: | 17 Days or more |
---|
Takigen
•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Length (mm): 202.5
•Main Body Width (mm): 200
•Depth (mm): 51.5
•Material: Main body: Aluminum alloy (ADC)/Handle: Zinc alloy (ZDC)/Mounting plate: Stainless Steel plate (304 Stainless Steel)
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Optimal for one action opening and closing of large switchboard and case
•Main Body Length (mm): 100
•Main Body Width (mm): 180
•Depth (mm): 37
•Material: Zinc Alloy (ZDC)
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Length (mm): 73
•Main Body Width (mm): 14
•Depth (mm): 27
•Material: Polyamide
•Key: No Key
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Snatch Type Flush Handle A-1521
Takigen
•Main Body Length (mm): 74
•Main Body Width (mm): 74
•Depth (mm): 43
•Plate Thickness: 3
•Material: Stainless Steel Casting
Days to Ship: | 8 Days or more |
---|
Stainless Steel Paddle Type Flush Handle, A-1882
Takigen
•Main Body Length (mm): 137
•Main Body Width (mm): 104
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
Days to Ship: | 12 Days or more |
---|
Stainless Steel Latch Type Flush Handle A-1151R
Takigen
For complete product overview and details on Stainless Steel Latch Type Flush Handle A-1151R see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Latch Type Flush Handle A-1151R-A
Takigen
•Depth (mm): 33.5
•Plate Thickness: 3
•Material: Stainless Steel Casting
•Surface Finish: Bead Shot Treatment
Days to Ship: | 12 Days or more |
---|
Stainless Steel Latch Type Flush Handle A-1252
Takigen
•Main Body Length (mm): 74
•Main Body Width (mm): 74
•Depth (mm): 34.5
•Plate Thickness: 3
•Material: Stainless Steel Casting
Days to Ship: | 8 Days or more |
---|
Stainless Steel Ring Latch C-1044
Takigen
•Material: Stainless Steel
•Surface Finish: Electrolytic Polishing
•Key: No Key
Days to Ship: | 8 Days or more |
---|
Stainless Steel Ring Latch Packing C-1044-P
Takigen
•Material: EPDM
For complete product overview and details on Stainless Steel Ring Latch Packing C-1044-P see the sections below:
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lorry Lock, C-1844
Takigen
•Main Body Length (mm): 83
•Main Body Width (mm): 60
•Depth (mm): 26
•Material: Stainless Steel Plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Vertical Plane Latch Lock C-1401
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Small Latch C-1011
Takigen
•Main Body Length (mm): 40
•Main Body Width (mm): 30
•Depth (mm): 12
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Slim Flush Latch Lock, C-1402
Takigen
For complete product overview and details on Stainless Steel Slim Flush Latch Lock, C-1402 see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Snatch Lock Handle, A-1151R-B
Takigen
•Depth (mm): 59.5
•Plate Thickness: 3
•Material: Stainless Steel Casting
•Surface Finish: Bead Shot Treatment
Days to Ship: | 12 Days or more |
---|
Stainless Steel Flush Handle, A-1750
Takigen
•Plate Thickness: 3.2
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch, C-1101
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Flat, Latch C-1201
Takigen
•Main Body Length (mm): 70
•Main Body Width (mm): 41
•Depth (mm): 13
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch, C-1204
Takigen
•Main Body Length (mm): 70
•Main Body Width (mm): 41
•Depth (mm): 13
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch, C-1205
Takigen
•Main Body Length (mm): 70
•Main Body Width (mm): 41
•Depth (mm): 13
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch, C-1206
Takigen
•Main Body Length (mm): 95
•Main Body Width (mm): 60
•Depth (mm): 14
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 12 Days or more |
---|
Stainless Steel. Flush Latch Lock C-1177
Takigen
•Material: Main body: Stainless steel plate (SUS304)/Latch: Polyacetal (POM)
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | Takigen | Takigen | Takigen | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | Flat Snatch Lock Handle, for Plastic Thick Sliding Door, AP-151RK-B | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 21 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 13 Days or more | 13 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 16 Days or more | 12 Days or more | 40 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 13 Days or more | 17 Days or more | 12 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy