(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flash Handle A-873

Flash Handle A-873
  • Volume Discount

•Application: Special purpose truck, Bus, Lift door, Large door, Sliding door, Shutter door
•Material: Zinc Alloy (ZDC)
•Surface Finish: Handle: Chrome plating (MZCr)/Main body: Satellite chrome plating (MZCr)
•Type: Handle body
•Accessory: 2 keys, Mounting plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-873-1
A-873-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

16 Days or more

12116201173
1 Piece(s)Available

16 Days or more

88.515301174

Loading...

  1. 1

Basic Information

Application Special purpose truck, Bus, Lift door, Large door, Sliding door, Shutter door Key T0230 Material Zinc Alloy (ZDC)
Surface Finish Handle: Chrome plating (MZCr)/Main body: Satellite chrome plating (MZCr) Types Handle body Accessory 2 keys, Mounting plate

Additional Products in this Category

Tech Support