(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Drawer Handle A-1860

Stainless Steel Drawer Handle A-1860
  • Volume Discount

•Application: Specially-equipped vehicle, vibration equipment, tailgate lifter
•Main Body Width (mm): 233
•Material: Handle: Stainless steel (SUS304)/Cover: AES resin (Black)
•Surface Finish: Handle: Buffing
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

A-1860

 
Part Number
A-1860
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Specially-equipped vehicle, vibration equipment, tailgate lifter Main Body Width(mm) 233 Material Handle: Stainless steel (SUS304)/Cover: AES resin (Black)
Surface Finish Handle: Buffing Types Handle body Accessory M6 bolt/Hexagonal socket head nut
Product Code 01249

Please check the type/dimensions/specifications of the part A-1860 in the Stainless Steel Drawer Handle A-1860 series.

Additional Products in this Category

Tech Support