(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Installed Plane Handle A-651

Installed Plane Handle A-651
  • Volume Discount

•Application: Optimal for one action opening and closing of large switchboard and case
•Main Body Length (mm): 100
•Main Body Width (mm): 180
•Depth (mm): 37
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-651-1
A-651-2
A-651-K
Part NumberMinimum order quantityVolume DiscountDays to Ship Key Accessory Product Code
1 Piece(s)Available

8 Days or more

0200Two keys02803
1 Piece(s)Available

8 Days or more

No Key-02804
1 Piece(s)Available

16 Days or more

Without key (Fixed type)-02805

Loading...

  1. 1

Basic Information

Application Optimal for one action opening and closing of large switchboard and case Right and Left Left/Right Combination Type Main body length(mm) 100
Main Body Width(mm) 180 Depth(mm) 37 Material Zinc Alloy (ZDC)
Surface Finish Baked Paint Collar Silver Types Handle body

Additional Products in this Category

Tech Support