(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Snatch Type Flush Handle A-1521

Stainless Steel Snatch Type Flush Handle A-1521
  • Volume Discount

•Main Body Length (mm): 74
•Main Body Width (mm): 74
•Depth (mm): 43
•Plate Thickness: 3
•Material: Stainless Steel Casting

PDF

Part Number

Configured Part Number is shown.

A-1521

 
Part Number
A-1521
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 74 Main Body Width(mm) 74
Depth(mm) 43 Plate Thickness 3 Material Stainless Steel Casting
Surface Finish Barrel Grinding Product Code 04300

Please check the type/dimensions/specifications of the part A-1521 in the Stainless Steel Snatch Type Flush Handle A-1521 series.

Additional Products in this Category

Tech Support