(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Round Flush Handle A-55

Round Flush Handle A-55
  • Volume Discount

•Application: Switchboard, Control Panel
•Material: Zinc Alloy (ZDC)
•Surface Finish: Handle: Chrome plating (MZCr)/Main body: Satin chrome plating (MZCr)
•Type: Handle body
•Accessory: Two keys

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-55-1
A-55-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSKey Accessory Product Code
1 Piece(s)Available

8 Days or more

10100Two keys00178
1 Piece(s)Available

8 Days or more

10No Key-00179

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Right and Left Left/Right Combination Type Material Zinc Alloy (ZDC)
Surface Finish Handle: Chrome plating (MZCr)/Main body: Satin chrome plating (MZCr) Types Handle body

Additional Products in this Category

Tech Support