(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Snatch Handle A-885-B

Flat Snatch Handle A-885-B
  • Volume Discount

•Application: Trunk lid one of a special purpose truck/construction machine, etc.
•Main Body Length (mm): 118
•Material: Zinc Alloy (ZDC)
•Surface Finish: Baked Paint
•Collar: Black

PDF

Part Number

Configured Part Number is shown.

A-885-B-2-1

 
Part Number
A-885-B-2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Application Trunk lid one of a special purpose truck/construction machine, etc. Key K240 Main body length(mm) 118
Material Zinc Alloy (ZDC) Surface Finish Baked Paint Collar Black
Types Handle body Accessory Mounting plate, Receiving fitting Product Code 02868

Please check the type/dimensions/specifications of the part A-885-B-2-1 in the Flat Snatch Handle A-885-B series.

Additional Products in this Category

Tech Support