(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Flat Snatch Lock Handle, for Plastic Thick Sliding Door, AP-151RK-B

Flat Snatch Lock Handle, for Plastic Thick Sliding Door, AP-151RK-B
  • Volume Discount

•Main Body Length (mm): 73
•Main Body Width (mm): 92
•Depth (mm): 48.2
•Plate Thickness: 8.5~10
•Material: AAS Resin

PDF

Part Number

Configured Part Number is shown.

AP-151RK-B-2-1

 
Part Number
AP-151RK-B-2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

21 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 73 Main Body Width(mm) 92 Depth(mm) 48.2
Plate Thickness 8.5~10 Material AAS Resin Surface Finish No
Collar Black Product Code 02004

Please check the type/dimensions/specifications of the part AP-151RK-B-2-1 in the Flat Snatch Lock Handle, for Plastic Thick Sliding Door, AP-151RK-B series.

Additional Products in this Category

Tech Support