(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Swing Door Handles

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 9 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  • 17 Days or Less
  • 18 Days or Less
  • 19 Days or Less
  • Swing Handle with Plastic Dust Protection Cap AP-493

    Swing Handle with Plastic Dust Protection Cap AP-493

    Takigen

    •Accessory: Clasp•Full Length (mm): 127•Overall width (mm): 32•Full Height (mm): 37•Material: Polyamide

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Panel Lock Mini A-410-B

    Panel Lock Mini A-410-B

    Takigen

    •Accessory: Clasp•Full Length (mm): 90•Overall width (mm): 39•Full Height (mm): 70.8•Material: Zinc Alloy

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Flat Handle with Push Button A-160-A

    Flat Handle with Push Button A-160-A

    Takigen

    For complete product overview and details on Flat Handle with Push Button A-160-A see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Waterproof Push Handle, A-490

    Waterproof Push Handle, A-490

    Takigen

    •Accessory: Clasp•Material: Aluminum Alloy•Finish: Melamine Alkyd Resin Baked Finish•Color: Black

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Plastic Cover for A-464 - A-464-PC

    Plastic Cover for A-464 - A-464-PC

    Takigen

    •Material: AES Resin•Finish: Grain Machining•Color: Ivory

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Waterproof Gasket for A-464, A-464-WP

    Waterproof Gasket for A-464, A-464-WP

    Takigen

    •Material: EPDMFor complete product overview and details on Waterproof Gasket for A-464, A-464-WP see the sections below:

    • Volume Discount
    Days to Ship: 12 Days or more
  • A-481 Rubber Cap A-481-RC

    A-481 Rubber Cap A-481-RC

    Takigen

    •Type: Rubber cap (dedicated to the A-481 series)•Material: EPDM

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Outside Gasket Handle A-462

    Outside Gasket Handle A-462

    Takigen

    •Accessory: Clasp•Full Length (mm): 205•Overall width (mm): 29•Full Height (mm): 28•Material: Zinc Alloy

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Outside Gasket Handle A-463

    Outside Gasket Handle A-463

    Takigen

    •Accessory: Clasp•Full Length (mm): 155•Overall width (mm): 29•Full Height (mm): 24.7•Material: Zinc Alloy

    • Volume Discount
    CAD :
    2D
    Days to Ship: 16 Days or more
  • Flat Autolock Handle (Cylinder Lock) A-480-A

    Flat Autolock Handle (Cylinder Lock) A-480-A

    Takigen

    •Accessory: Clasp•Material: Aluminum Alloy•Finish: Melamine Alkyd Resin Baked Finish•Color: Black

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Panel Lock with Guard Ring A-417-F

    Panel Lock with Guard Ring A-417-F

    Takigen

    •Full Length (mm): 110•Overall width (mm): 56•Full Height (mm): 53.4•Material: Zinc Alloy•Finish: Chrome Plating

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 48 Days or more
  • Stainless Steel Auto Lock Plane Handle A-1480

    Stainless Steel Auto Lock Plane Handle A-1480

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Slim Flash Swing Handle A-446

    Slim Flash Swing Handle A-446

    Takigen

    •Accessory: Clasp•Material: Zinc Alloy•Finish: Melamine Resin Baked Finish•Color: Silver•Number Of Keys: No Key

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Waterproof Flush Handle A-1970-A

    Stainless Steel Waterproof Flush Handle A-1970-A

    Takigen

    •Accessory: Clasp•Material: Cold rolled stainless steel plate•Finish: Barrel Grinding•Number Of Keys: 0200•Plate Thickness (mm): 3.2

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Plane Handle with Push Button, A-1260

    Stainless Steel Plane Handle with Push Button, A-1260

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: 030•Plate Thickness (mm): 1.5

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-F

    Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-F

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: TAK60

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-N

    Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-N

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: 0200

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Flush Handle for Padlock Use A-1464-1-PDL

    Stainless Steel Flush Handle for Padlock Use A-1464-1-PDL

    Takigen

    •Accessory: Clasp•Full Length (mm): 143•Overall width (mm): 36•Full Height (mm): 44.2•Material: Stainless Steel Casting

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Stainless Steel Lift-Up Flush Handle A-1464

    Stainless Steel Lift-Up Flush Handle A-1464

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: 0200

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Lift-Up Flush Handle A-1464-C

    Stainless Steel Lift-Up Flush Handle A-1464-C

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: TAK60•Plate Thickness (mm): 3.2

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Thin Waterproof Flush Handle A-1494

    Stainless Steel Thin Waterproof Flush Handle A-1494

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Stainless Steel Flush Swing Handle A-1475

    Stainless Steel Flush Swing Handle A-1475

    Takigen

    •Accessory: Clasp•Full Height (mm): 25.8•Material: Stainless Steel Casting•Finish: Hair line finish

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Plane Handle A-1230-A

    Stainless Steel Plane Handle A-1230-A

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: 0200

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Stainless Steel Plane Handle A-1240-B

    Stainless Steel Plane Handle A-1240-B

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: 0050

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Plane Handle A-1251

    Stainless Steel Plane Handle A-1251

    Takigen

    •Accessory: Clasp•Material: Stainless Steel Casting•Finish: Hair line finish•Plate Thickness (mm): 1.5

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Stainless Steel Plane Handle A-1600-A

    Stainless Steel Plane Handle A-1600-A

    Takigen

    •Accessory: Clasp•Full Length (mm): 126•Overall width (mm): 32•Full Height (mm): 20.5•Material: Cold rolled stainless steel plate

    • Volume Discount
    CAD :
    3D
    Days to Ship: 8 Days or more
  • Stainless Steel Plane Handle A-1700

    Stainless Steel Plane Handle A-1700

    Takigen

    •Accessory: Clasp•Material: Cold rolled stainless steel plate•Finish: Hair line finish•Plate Thickness (mm): 3.5

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Plane Handle A-1900

    Stainless Steel Plane Handle A-1900

    Takigen

    •Accessory: Clasp•Material: Cold rolled stainless steel plate•Finish: Hair line finish•Number Of Keys: 0050•Plate Thickness (mm): 4

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Stainless Steel Waterproof Flush Handle A-1465-C

    Stainless Steel Waterproof Flush Handle A-1465-C

    Takigen

    •Accessory: Clasp•Full Height (mm): 46•Material: Stainless Steel Casting•Finish: Hair line finish•Number Of Keys: TAK60

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 9 Days or more
  • Stainless Steel Waterproof Flush Handle A-1485-F

    Stainless Steel Waterproof Flush Handle A-1485-F

    Takigen

    •Accessory: Clasp•Overall width (mm): 32•Full Height (mm): 42.5•Material: Stainless Steel Casting•Finish: Hair line finish

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless Steel Waterproof Flush Handle A-1950-A

    Stainless Steel Waterproof Flush Handle A-1950-A

    Takigen

    •Accessory: Clasp•Overall width (mm): 51•Full Height (mm): 42•Material: Cold rolled stainless steel plate•Finish: Hair line finish

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Plastic Swing Handle AP-483

    Plastic Swing Handle AP-483

    Takigen

    •Accessory: Clasp•Material: Polyamide•Color: Black•Number Of Keys: TAK60•Plate Thickness (mm): 2.3

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Panel Lock A-403

    Panel Lock A-403

    Takigen

    •Accessory: Clasp•Full Length (mm): 73•Overall width (mm): 35•Full Height (mm): 59•Material: Zinc Alloy

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Panel Lock A-421

    Panel Lock A-421

    Takigen

    •Full Length (mm): 91•Overall width (mm): 42•Full Height (mm): 78.5•Material: Zinc Alloy•Finish: Acrylic Resin Baked Finish

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Panel Lock A-422

    Panel Lock A-422

    Takigen

    •Full Length (mm): 112•Overall width (mm): 46•Full Height (mm): 73•Material: Zinc Alloy•Finish: Chrome Plating

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Plastic Multi-Lock Flush Handle AP-469-W

    Plastic Multi-Lock Flush Handle AP-469-W

    Takigen

    •Full Length (mm): 210•Overall width (mm): 36•Full Height (mm): 44•Material: Polyamide•Finish: Grain Machining

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Waterproof Flat Handle AC-100-E with Load Controller

    Waterproof Flat Handle AC-100-E with Load Controller

    Takigen

    •Full Length (mm): 332.5•Overall width (mm): 40•Full Height (mm): 44•Material: Zinc Alloy•Finish: Satin Nickel Chrome Plating

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Plane Handle with Push Button, A-180

    Plane Handle with Push Button, A-180

    Takigen

    •Accessory: Two Keys, Screw Set, Dedicated Clasp•Material: Zinc Alloy (ZDC)•Finish: Satin chrome plating (MZCr)•Number Of Keys: 030

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Plane Handle with Push Button, A-181

    Plane Handle with Push Button, A-181

    Takigen

    •Accessory: Clasp•Material: Zinc Alloy•Finish: Satin chrome plating•Number Of Keys: 0050

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Plane Handle with Push Button, A-260-A

    Plane Handle with Push Button, A-260-A

    Takigen

    •Accessory: Clasp•Material: Zinc Alloy•Finish: Satin Nickel Chrome Plating•Number Of Keys: 0200

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Round Panel Lock A-303

    Round Panel Lock A-303

    Takigen

    •Accessory: Clasp•O.D. (mm): 60•Material: Zinc Alloy•Finish: Acrylic Resin Baked Finish•Color: Black

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Forced Extrusion Mechanism Waterproof Flat Handle A-481-F

    Forced Extrusion Mechanism Waterproof Flat Handle A-481-F

    Takigen

    •Accessory: Clasp•Material: Zinc Alloy•Finish: Satin Nickel Chrome Plating•Number Of Keys: TAK60

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Waterproof, Flat, Handle with Forced Extrusion Mechanism A-481-N

    Waterproof, Flat, Handle with Forced Extrusion Mechanism A-481-N

    Takigen

    •Accessory: Two keys, Screw Set, Dedicated Clasp, Mounting Plate•Material: Zinc Alloy (ZDC)•Finish: Satin Nickel Chrome Plating (MZCr)•Number Of Keys: 0200

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Waterproof Flat Handle with Force Push-Out Function A-494-12

    Waterproof Flat Handle with Force Push-Out Function A-494-12

    Takigen

    •Accessory: Clasp•Full Length (mm): 160•Overall width (mm): 40•Full Height (mm): 27.2•Material: Zinc Alloy

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more
  • Resin Flash Handle AP-501

    Resin Flash Handle AP-501

    Takigen

    •Accessory: Clasp•Full Length (mm): 87.6•Overall width (mm): 31.6•Full Height (mm): 26.2•Material: Polyamide

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more

Loading...

Application example related to this category

Related Categories to Swing Door Handles