(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Full Length (mm): 91
•Overall width (mm): 42
•Full Height (mm): 78.5
•Material: Zinc Alloy
•Finish: Acrylic Resin Baked Finish
Part Number
Configured Part Number is shown.
A-421
Material | Zinc Alloy | Finish | Acrylic Resin Baked Finish | Color | Black |
---|---|---|---|---|---|
Full Length(mm) | 91 | Overall width(mm) | 42 | Full height(mm) | 78.5 |
Product Code | 02244 | Note | Clasp is sold separately. |
Please check the type/dimensions/specifications of the part A-421 in the Panel Lock A-421 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy