(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lift-Up Flush Handle A-1464-C

Stainless Steel Lift-Up Flush Handle A-1464-C
  • Volume Discount

•Accessory: Clasp
•Material: Stainless Steel Casting
•Finish: Hair line finish
•Number Of Keys: TAK60
•Plate Thickness (mm): 3.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1464-C-1-1-TAK60
A-1464-C-2-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

143363504152
1 Piece(s)Available

8 Days or more

121303104153

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys TAK60
Plate Thickness(mm) 3.2 Accessory Clasp

Additional Products in this Category

Tech Support