(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Stainless Steel Plane Handle with Push Button, A-1260

Stainless Steel Plane Handle with Push Button, A-1260
  • Volume Discount

•Accessory: Clasp
•Material: Stainless Steel Casting
•Finish: Hair line finish
•Number Of Keys: 030
•Plate Thickness (mm): 1.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1260-1
A-1260-2
A-1260-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

-142322500787
1 Piece(s)Available

8 Days or more

10117282100788
1 Piece(s)Available

12 Days or more

-84282100789

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys 030
Plate Thickness(mm) 1.5 Accessory Clasp

Additional Products in this Category

Tech Support