(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Slim Flash Swing Handle A-446

Slim Flash Swing Handle A-446
  • Volume Discount

•Accessory: Clasp
•Material: Zinc Alloy
•Finish: Melamine Resin Baked Finish
•Color: Silver
•Number Of Keys: No Key

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-446-1-1
A-446-1-2
A-446-2-1
A-446-2-2
A-446-3-1
A-446-3-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

101463333.104334
1 Piece(s)Available

12 Days or more

-1463333.104416
1 Piece(s)Available

8 Days or more

-1213030.704335
1 Piece(s)Available

8 Days or more

-1213030.704417
1 Piece(s)Available

8 Days or more

-883030.304336
1 Piece(s)Available

8 Days or more

-883030.304418

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Melamine Resin Baked Finish Color Silver
Number of Keys No Key Plate Thickness(mm) 2.5 Accessory Clasp

Additional Products in this Category

Tech Support