(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Resin Flash Handle AP-501

Resin Flash Handle AP-501
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 87.6
•Overall width (mm): 31.6
•Full Height (mm): 26.2
•Material: Polyamide

PDF

Part Number

Configured Part Number is shown.

AP-501-3-1

 
Part Number
AP-501-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Polyamide Finish Grain Machining Number of Keys TAK60
Plate Thickness(mm) 1.6 Accessory Clasp Full Length(mm) 87.6
Overall width(mm) 31.6 Full height(mm) 26.2 Product Code 04143

Please check the type/dimensions/specifications of the part AP-501-3-1 in the Resin Flash Handle AP-501 series.

Additional Products in this Category

Tech Support