(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Multi-Lock Flush Handle AP-469-W

Plastic Multi-Lock Flush Handle AP-469-W
  • Volume Discount

•Full Length (mm): 210
•Overall width (mm): 36
•Full Height (mm): 44
•Material: Polyamide
•Finish: Grain Machining

PDF

Part Number

Configured Part Number is shown.

AP-469-W

 
Part Number
AP-469-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Polyamide Finish Grain Machining Color Black
Plate Thickness(mm) 2.3 Full Length(mm) 210 Overall width(mm) 36
Full height(mm) 44 Product Code 04262 Note Clasp is sold separately.

Please check the type/dimensions/specifications of the part AP-469-W in the Plastic Multi-Lock Flush Handle AP-469-W series.

Additional Products in this Category

Tech Support