(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Waterproof Flat Handle with Force Push-Out Function A-494-12

Waterproof Flat Handle with Force Push-Out Function A-494-12
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 160
•Overall width (mm): 40
•Full Height (mm): 27.2
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-494-12-TAK60

 
Part Number
A-494-12-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Plate Thickness(mm) 3 Accessory Clasp Full Length(mm) 160
Overall width(mm) 40 Full height(mm) 27.2 Product Code 04117

Please check the type/dimensions/specifications of the part A-494-12-TAK60 in the Waterproof Flat Handle with Force Push-Out Function A-494-12 series.

Additional Products in this Category

Tech Support