(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Handle for Padlock Use A-1464-1-PDL

Stainless Steel Flush Handle for Padlock Use A-1464-1-PDL
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 143
•Overall width (mm): 36
•Full Height (mm): 44.2
•Material: Stainless Steel Casting

PDF

Part Number

Configured Part Number is shown.

A-1464-1-PDL

 
Part Number
A-1464-1-PDL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Accessory Clasp
Full Length(mm) 143 Overall width(mm) 36 Full height(mm) 44.2
Product Code 04221

Please check the type/dimensions/specifications of the part A-1464-1-PDL in the Stainless Steel Flush Handle for Padlock Use A-1464-1-PDL series.

Additional Products in this Category

Tech Support