(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Metal Magnetic Catches with 2.6 mm thickness.
Days to Ship: | Same day |
---|
Show Stock Products
Door Limit Switches - Contactless.
MISUMI
Non-contact limit switches to detect door opening/closing.
Days to Ship: | 9 Days or more |
---|
2-Wire Magnetic Catches - Door Opening Detection.
MISUMI
Lead Wire Type to detect door opening/closing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetic Catches - Front magnet, MGCB.
MISUMI
General use magnet catch
For complete product overview and details on Magnetic Catches - Horizontal, Ferrite Magnet see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Ball Catches - Configurable in materials and sizes.
MISUMI
Selectable from 3 types of materials and 4 sizes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetic Catches - Dust resistant.
MISUMI
Low Particle Generation Type made of Polyacetal
Days to Ship: | Same day or more |
---|
Show Stock Products
3-Wire Magnetic Catches - Door Opening Detection.
MISUMI
3 Wire Type to detect door opening/closing.
Days to Ship: | Same day |
---|
Show Stock Products
Strong Magnetic Catches - Withstands loads from 3 to 14 kgf.
MISUMI
Magnet catch superior to conventional ones in magnetic force.
Days to Ship: | 9 Days or more |
---|
Side Magnetic Catches - Medium loads, MGCE.
MISUMI
General use magnet catch
For complete product overview and details on Magnetic Catches - Ferrite Magnet see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Magnetic Catches - Resin casing, MGC.
MISUMI
General used maget catch
For complete product overview and details on Magnetic Catches - Neodymium Magnet see the sections below:
Days to Ship: | 9 Days or more |
---|
Side Magnetic Catches - Low load, HMEN.
MISUMI
General used maget catch
For complete product overview and details on Magnetic Catches - Stainless Steel Body see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Magnetic Catches - Terminal for sensor.
MISUMI
Sensor Type to detect door opening/closing. Two Types, ON/OFF when attracted, are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetic Catches - Slim profile.【10 Pieces Per Package】
MISUMI
Resin and thin Magnet Catches with 7mm thickness
Days to Ship: | 9 Days or more |
---|
Magnetic Catches - Adjustable Type.
MISUMI
Enables to move the catch portion fore and aft on the spot. The adjustment range is 5mm.
Days to Ship: | 9 Days or more |
---|
Slim Magnetic Catches-Thin, Dust-Proof.
MISUMI
Low Particle Generation Type made of Polyacetal with 5.3mm width
Days to Ship: | 9 Days or more |
---|
Magnet Catches - Selectable magnetic force.【10 Pieces Per Package】
MISUMI
The three types of Magnetic Force are selectable with the same mounting dimensions.
Days to Ship: | 9 Days or more |
---|
Magnetic Catches- With switch.
MISUMI
Lead Wire Type to detect door opening/closing.
Days to Ship: | 9 Days or more |
---|
Resin Door Catches - Polyacetal/ Polyamide.
MISUMI
Plastic Catches taking effect when being used with compact-sized panel doors
Days to Ship: | Same day or more |
---|
Show Stock Products
Mechanical Catchs - Sintered steel.
HALDER
[Features]
· Tap the pin in order to join the door to the shaft.
· It is not suitable for welding.
Days to Ship: | 10 Days |
---|
Magnetic Catchs - With switch.
Takigen
[Features]
· Features both door locking and power supply switch functionality.
· Physically senses when the door is opened or closed.
Note: Backing plates for C-74 can be used.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Magnet Type Category |
Retaining Force(N) |
Length L(mm) |
Width W(mm) |
Mounting Method |
Mounting Hole Dia. D(mm) |
Magnet Square Mounting Surface |
Catch Plate |
Operating Environment |
Body Material |
Main Body Surface Treatment |
Attraction Plate Surface Material |
Attraction Plate Surface Treatment |
Magnet Material |
Magnet Surface Treatment |
|
|
|
| |||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | Takigen |
Product Series | Strong Magnetic Catches - Withstands loads from 3 to 14 kgf. | Magnet Catches - Selectable magnetic force.【10 Pieces Per Package】 | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship |
Same day
Show Stock Products | 9 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 9 Days or more |
Same day
Show Stock Products | 9 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 10 Days | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Type | Magnet Type | Related Components | Magnet Type(With Switch) | - | Ball Shape | - | Magnet Type(With Switch) | Magnet Type | - | - | - | Magnet Type(With Switch) | Magnet Type | Magnet Type | - | - | Magnet Type(With Switch) | Clip Type | - | Magnet Type(With Switch) |
Magnet Type Category | Square Shape | Square Shape | Square Shape | Square Shape | Others | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Others | - | Square Shape |
Retaining Force(N) | 14.7 ~ 39.2 | - | 29.4 | 68.6 ~ 98 | 8 ~ 38 | 9.8 ~ 32.34 | 19.6 | 29.4 ~ 137.2 | 4.9 ~ 88.2 | 12.74 ~ 44.1 | 14.7 ~ 29.4 | 29.4 | 8.82 ~ 34.3 | 30.38 | 9.8 | 13.7 ~ 78.4 | 29.4 | 12.75 ~ 22.56 | - | - |
Length L(mm) | 41 | 50 | 45 | 50 ~ 80 | 32 ~ 70 | 45 | 60 | 40 ~ 80 | 36 ~ 86.5 | 24.2 ~ 64 | 51 | 60 | 49 ~ 70 | 56.4 | 63.2 | 45 | 50 | 24 ~ 26 | - | - |
Width W(mm) | 16.5 | 14 | 11.2 | 17 | 8 ~ 13 | 11.2 | 15 | 20 | 10 ~ 15.5 | 9.6 ~ 10 | 18 | 15 | 17 ~ 24.5 | 11 | 15 | 12 | 12 | 7.5 | - | - |
Mounting Method | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Embedding | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | Surfacing | - | Surfacing |
Mounting Hole Dia. D(mm) | 3.6 | 4 | 4 | 3.5 | 3.2 ~ 4.2 | 4 | 3.4 | 3.5 | 2.5 ~ 3.5 | - | 4.2 | 4.2 | 3.5 | 3.5 | 4.2 | 4.2 | 4 | 2.5 ~ 3.3 | 8 ~ 16 | - |
Magnet Square Mounting Surface | A | - | D | A | - | D | B | D | B | C | B | B | A | B | A | D | D | - | - | D |
Catch Plate | Not Provided | - | Included | Included | - | Included | Included | Included | Included | Not Provided | Included | Included | Included | Included | Included | Included | Not Provided | - | - | Not Provided |
Operating Environment | Standard | Standard | Standard | Standard | Standard | Antirust / Dust Resistant | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Antirust / Dust Resistant | Standard | Standard | Standard | - | Standard |
Body Material | Steel | Resin | Resin | Brass | Stainless Steel / Zinc Alloy | Resin | Resin | Zinc Alloy | Aluminum | Resin | Stainless Steel | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Steel | - |
Main Body Surface Treatment | Nickel Plating | Not Provided | Not Provided | Nickel Plating | Not Provided / Chrome Plating | Not Provided | Not Provided | Nickel Plating | Anodize | - | Coating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided |
Attraction Plate Surface Material | - | - | - | Steel | - | Stainless Steel | - | Steel | Steel | - | Steel | - | Steel | Steel | Stainless Steel | Steel | - | Resin | - | - |
Attraction Plate Surface Treatment | - | - | - | Nickel Plating | - | Not Provided | - | Trivalent Chromate | Nickel Plating | - | Chrome Plating | - | Chrome Plating | Chrome Plating | Not Provided | Trivalent Chromate | - | Not Provided | - | - |
Magnet Material | Neodymium | Ferrite | - | Ferrite | - | Neodymium | - | Ferrite | Ferrite | Ferrite / Neodymium | Ferrite | - | Ferrite | Ferrite | Neodymium | - | Ferrite | - | - | Rubber |
Magnet Surface Treatment | Nickel Plating | Not Provided | - | Not Provided | - | Not Provided | - | Not Provided | Not Provided | - | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | - | - | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy