(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Wire Magnetic Catches - Door Opening Detection.

2-Wire Magnetic Catches - Door Opening Detection.
  • Volume Discount
  • Spec Change

Lead Wire Type to detect door opening/closing.

  • inCAD Components
Magnet Catches - with Sensor, Two Lead Wires:Related Image
・Materials
No.Part Name[ M ]Material[ S ]Surface Treatment
Main BodyPolycarbonate-
Catch PlateLow Carbon SteelNickel Plating
Back Plate

Specifications

Part Number
MGSR2
■Performance
Maximum ON/OFF Power10W
Maximum ON/OFF Voltage100V DC
Maximum ON/OFF Current0.5A DC
Maximum Contact Resistance0.15Ω *1
Operating Temp. Range0~60°C
Lead WireUL1007 AWG#26 / Black
Lead Wire Tensile Strength1kgf
*1: Lead wire conductor resistance is excluded.
[ ! ]A lead switch is built in.
Part NumberOperationRetention Force (kgf)Mass (g)
TypeNo.
MGSR1OFF when attracted328
2ON when attracted

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGSR1
MGSR2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperation
1 Piece(s)Available

9 Days or more

10OFF when attracted
1 Piece(s)Available

Same day

Stock

10ON when attracted

Loading...

  1. 1

More Information

Magnet Catches - with Sensor, Two Lead Wires:Related Image
 

Basic Information

Type With Sensor Magnet Type Category Square type Holding Force, Pull Force(N) 29.4
Length(mm) 45 Width(mm) 11.2 Mounting Method Imposition
Installation Hole Diameter (d)(mm) 4 Magnet Square Mounting Surface D Catch Plate Presence
Operating Environment Standard Body Material Polycarbonate Main Body Surface Treatment No
Total Height When Locked(mm) 15 Operating Temperature Range(℃) 0::60

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.