(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Catches - Selectable magnetic force.【10 Pieces Per Package】

Magnet Catches - Selectable magnetic force.

Move the mouse over the image to zoom

  • Volume Discount

The three types of Magnetic Force are selectable with the same mounting dimensions.

  • inCAD Components

Part Number

Configured Part Number is shown.

Magnet Catches - Selectable Force:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyPolypropylene-
Catch PlateLow Carbon SteelTrivalent Chromate

Specifications

Part Number
MGCEJ1
[ ! ]10 pcs. per package. Order quantity should be noted.
Part NumberRetention Force (kgf)Mass (g)
TypeNo.
MGCEJ11.418
23.418
3818
[ ! ]10 pcs. per package.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGCEJ1
MGCEJ2
MGCEJ3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Holding Force, Pull Force
(N)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

13.7

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

33.3

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

78.4
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Holding Force, Pull Force
(N)

Loading...

  1. 1

More Information

■Feature
Magnetic catches of selectable retaining force with the same mounting pitch.

Basic Information

Magnet Type Category Square type Length(mm) 45 Width(mm) 12
Mounting Method Imposition Installation Hole Diameter (d)(mm) 4.2 Magnet Square Mounting Surface D
Catch Plate Presence Operating Environment Standard Body Material Polypropylene
Main Body Surface Treatment No Catch Plate Material Low Carbon Steel Attraction Plate Surface Treatment Trivalent Chromate
Total Height When Locked(mm) 12.3

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.