(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Magnetic Catches - Terminal for sensor.

Magnetic Catches - Terminal for sensor.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sensor Type to detect door opening/closing. Two Types, ON/OFF when attracted, are available.

  • inCAD Components
Magnet Catches - with Sensor Terminal Attached:Related Image
・Materials
No.Part Name[ M ]Material[ S ]Surface Treatment
Main BodyPolybuthyleneterephthalate
(PBT Polybutylene Terephthalate)
-
Terminal CoverPolycarbonate-
Back PlateLow Carbon SteelNickel Plating

Specifications

Part Number
MGST1
■Operating Properties of Switch
Operating Force (OF) (N{gf})3.43{350}max.
Returning Force (RF) (N{gf})0.49{50}min.
ON Distance (PT)1.8mm max.
Hysteresis Range (MD)0.2~0.8mm
Returning Position (RP)4.0mm max.
■Rating
Resistive LoadLamp LoadInductive Load
AC125V5A1.5A3A
AC250V5A-3A
DC30V5A-1.5A
Part NumberOperationRetention Force (kgf)Case ColorMass (g)
TypeNo.
MGST1OFF when attracted3Gray52
2ON when attracted
■Performance - Overview
Electrical Performance
Performance
Insulation Resistance (Initial)
100MΩ or More (with 500VDC Insulation Resistance Meter)
Withstand VoltageBetween Contact Points: 1,000VAC/min. (Initial)
Between Each Terminal and Non-charging Metal Part: 2,100VAC/min.
Between Each Terminal and Ground: 2,100VAC/min.

Service LifeMechanical Life100,000 Times or More (Open-Close Frequency: 60 times/min.)
Electrical Life50,000 Times or More (Resistance Load 250VAC, 5A)
30,000 Times or More (Lamp Load 125VAC, 15A)
Open/Close Frequency: 20 times/min.
Degree of ProtectionIP40

Operating ConditionsOperating Temperature-20~+80°C (No Freezing)
Operation Environment Humidity95% RH or Less
Allowable Operating FrequencyMechanical: 60 times/min., Electrical: 20 times/min.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGST1
MGST2
Part NumberMinimum order quantityVolume DiscountDays to Ship Operation
1 Piece(s)Available

9 Days or more

OFF when attracted
1 Piece(s)Available

Same day

Stock

ON when attracted

Loading...

  1. 1
 

Basic Information

Type With Sensor Magnet Type Category Square type Holding Force, Pull Force(N) 29.4
Length(mm) 60 Width(mm) 15 Mounting Method Imposition
Installation Hole Diameter (d)(mm) 4.2 Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Polybutylene Terephthalate (PBT) Main Body Surface Treatment No
Total Height When Locked(mm) 36.2 Operating Temperature Range(℃) -20::80

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.