(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enables to move the catch portion fore and aft on the spot. The adjustment range is 5mm.
Part Number
Configured Part Number is shown.
AMGCB1
Type | [Magnet Type] Adjustable | Magnet Type Category | Square type |
---|---|---|---|
Holding Force, Pull Force(N) | 30.38 | Length(mm) | 56.4 |
Width(mm) | 11 | Mounting Method | Imposition |
Installation Hole Diameter (d)(mm) | 3.5 | Magnet Square Mounting Surface | B |
Catch Plate | Presence | Operating Environment | Standard |
Body Material | [Resin] Polypropylene | Main Body Surface Treatment | No |
Show More | |||
Catch Plate Material | Low Carbon Steel | Attraction Plate Surface Treatment | Chrome Plating |
Magnet Material | Ferrite | Magnet Surface Treatment | No |
Total Height When Locked(mm) | 20 | RoHS | 10 |
Show Less |
Part Name | [ M ]Material | [ S ]Surface Treatment |
Main Body | Polypropylene | - |
Catch Plate | Low Carbon Steel | Chrome Plating |
Magnet | Ferrite | - |
Part Number |
AMGCB1 |
Part Number | Retention Force (kgf) | Mass (g) | |
Type | No. | ||
AMGCB | 1 | 3.1 | 15 |
Type | Adjustable | Magnet Type Category | Square type | Holding Force, Pull Force(N) | 30.38 |
---|---|---|---|---|---|
Length(mm) | 56.4 | Width(mm) | 11 | Mounting Method | Imposition |
Installation Hole Diameter (d)(mm) | 3.5 | Magnet Square Mounting Surface | B | Catch Plate | Presence |
Operating Environment | Standard | Body Material | Polypropylene | Main Body Surface Treatment | No |
Catch Plate Material | Low Carbon Steel | Attraction Plate Surface Treatment | Chrome Plating | Magnet Material | Ferrite |
Magnet Surface Treatment | No | Total Height When Locked(mm) | 20 |
Please check the type/dimensions/specifications of the part AMGCB1 in the Magnetic Catches - Adjustable Type. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy