(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic Catches taking effect when being used with compact-sized panel doors
Part Number
Configured Part Number is shown.
Part Name | [ M ]Material |
Female Side | Polyacetal |
Male Side | Polyamide |
Part Number |
JMCG1W |
Part Number | Retention Force (kgf) | Latching Force (kgf) | A | B | E | G | H | L | d1 | d2 | Mass (g) | Color | |
Type | No. | ||||||||||||
JMCG | 1W | 1.7 | 2.2 | 26 | 18 | 6 | 24.5 | 17 | 2.5 | 3.3x6 | 3.3 | 2 | White |
2B | 2.7 | 3.1 | 24 | 17 | 7 | 22 | 15.5 | 2 | 2.5x5.5 | 2.5 | 1.5 | Black | |
2W | 2.7 | 3.1 | 24 | 17 | 7 | 22 | 15.5 | 2 | 2.5x5.5 | 2.5 | 1.5 | White |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JMCG1W |
JMCG2B |
JMCG2W |
Part Number |
---|
Loading...
Type | Plastic Catches | Magnet Type Category | Others | Width(mm) | 7.5 |
---|---|---|---|---|---|
Mounting Method | Imposition | Operating Environment | Standard | Body Material | Polyacetal |
Main Body Surface Treatment | No | Catch Plate Material | Polyamide | Attraction Plate Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy