(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Catches - Utra-Thin.

Magnetic Catches - Utra-Thin.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Metal Magnetic Catches with 2.6 mm thickness.

  • inCAD Components
Ultrathin Magnetic Catches:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main BodyLow Carbon SteelNickel Plating
MagnetNeodymiumNickel Plating

Specifications

Part Number
MGCM2
Part NumberRetention Force (kgf)Mass (g)
TypeNo.
MGCM11.512
2412

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGCM1
MGCM2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
1 Piece(s)Available

9 Days or more

1014.7
1 Piece(s)Available

6 Days

Stock

1039.2

Loading...

  1. 1

More Information

[ ! ]There is no catch plate.

Example

Ultrathin Magnetic Catches:Related Image
 

Basic Information

Type Thin Magnet Type Category Square type Length(mm) 41
Width(mm) 16.5 Mounting Method Imposition Installation Hole Diameter (d)(mm) 3.6
Magnet Square Mounting Surface A Catch Plate No Operating Environment Standard
Body Material Low Carbon Steel Main Body Surface Treatment Nickel Plating Magnet Material Neodymium
Magnet Surface Treatment Nickel Plating Total Height When Locked(mm) 2.6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.