(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Magnetic Catches - Low load, HMEN.

Side Magnetic Catches - Low load, HMEN.

Move the mouse over the image to zoom

  • Volume Discount

General used maget catch
For complete product overview and details on Magnetic Catches - Stainless Steel Body see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Magnet Catches - Stainless Steel Body:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Housing304 Stainless SteelDark Brown Paint
MagnetFerrite-
PlateLow Carbon SteelChrome Plating

Specifications

Part Number
HMEN-T
HMENP
Part NumberRetention Force (kgf)Mass
(g)
HMEN-T341
HMEN-T21.541

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMEN-T
HMEN-T2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)
1 Piece(s)Available

Same day

Stock

1029.4
1 Piece(s)Available

Same day

Stock

1014.7
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolding Force, Pull Force
(N)

Loading...

  1. 1

Example

Magnet Catches - Stainless Steel Body:Related Image

Basic Information

Magnet Type Category Square type Length(mm) 51 Width(mm) 18
Mounting Method Imposition Installation Hole Diameter (d)(mm) 4.2 Magnet Square Mounting Surface B
Catch Plate Presence Operating Environment Standard Body Material 304 Stainless Steel
Main Body Surface Treatment Dark Brown Paint Catch Plate Material Low Carbon Steel Attraction Plate Surface Treatment Chrome Plating
Magnet Material Ferrite Magnet Surface Treatment No Total Height When Locked(mm) 22

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.