(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Aluminum Extrusion Handles - External, with Plate, Offset
MISUMI
•Type: U-shaped, Angled
•Handle Diameter D (mm): 10
•Height H (mm): 52
•Mounting Method: Round Hole
•Surfaced Type Category: U Shape
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles for Aluminum Extrusions
MISUMI
[Features]·Made of lightweight and inexpensive nylon, suitable for places where no load is applied.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Handle Accessories - Nuts
MISUMI
•Type: Mounting Plates and Nuts for Handle
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: U-shaped, Angled
•Mounting Method: Round Hole
•Mounting Frame: 5
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion Handles - Plate Mounted
MISUMI
Handles easy to mount, because the dedicated sheet metal plate is attached.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Handles - Tapped
MISUMI
Compact, economically priced and suitable for use with a small size panel doors.
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Handles - External, Decorative
MISUMI
Handles designed by focusing on appearance and ease-to-grip.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion Handles - External, Mount Cast, Stainless Steel
MISUMI
Handles with stainless steel buff-finished and with excellent appearance
Days to Ship: | Same day or more |
---|
Show Stock Products
Aluminum Extrusion Handles - External, Pipe Handles, Offset, Aluminum
MISUMI
Aluminum Tube Pull Handles configurable in dimensions
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion Handles - Nylon
MISUMI
Lightweighed Nylon products. They are suitable for load non-intensive places.
Days to Ship: | Same day or more |
---|
Show Stock Products
External Round Bar Grip Handles For Aluminum Extrusions
MISUMI
[Features]·This is an angle type of one of the most versatile cylindrical rod handle. ·The mounting method is with round holes.
Days to Ship: | Same day or more |
---|
Show Stock Products
[External Mount] Aluminum Handles
MISUMI
[Features]·An aluminum handle with a round hole. [Material]·Aluminum alloy.
Days to Ship: | 8 Days or more |
---|
MISUMI
[Features]·This capped handle hides the mounting screws and provides an excellent appearance.
Days to Ship: | Same day or more |
---|
Show Stock Products
[External] Aluminum Pipe Handles (Small Diameter) -Standard/Offset
MISUMI
[Features]·An aluminum pipe handle with custom dimensions. [Material]·Aluminum alloy.
Days to Ship: | 8 Days or more |
---|
[External] Handles with Plate -Offset-
MISUMI
[Features]·This handle comes with a dedicated plate and is easy to install.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Features]·This nut is useful when used in combination with the nylon handle UPCN.
Days to Ship: | 8 Days or more |
---|
[External] Resin Handles with Cap
MISUMI
[Features]·This product comes with a cap that can hide the bolt.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Mounting Method |
| |||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Aluminum Extrusion Handles - External, Mount Cast, Stainless Steel | Aluminum Extrusion Handles - External, Pipe Handles, Offset, Aluminum | [External] Aluminum Pipe Handles (Small Diameter) -Standard/Offset | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||||||
Type | U-shaped, Angled | U-shaped, Straight | Mounting Plates and Nuts for Handle | U-shaped, Angled | U-shaped, Straight | U-shaped, Straight | Arch Type | U-shaped, Straight | U-shaped, Angled | U-shaped, Straight | U-shaped, Angled | U-shaped, Straight | U-shaped, Straight | U-shaped, Angled | U-shaped, Angled | Mounting Plates and Nuts for Handle | U-shaped, Straight |
Mounting Method | Round Hole | Taps | - | Round Hole | Round Hole | Taps | Round Hole | Round Hole | Round Hole | Taps | Round Hole | Taps | Round Hole | Round Hole | Round Hole | - | Round Hole |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy