(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handle Accessories - Nuts

Aluminum Extrusion Handle Accessories - Nuts
  • Volume Discount

•Type: Mounting Plates and Nuts for Handle
•Material: 304 Stainless Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

·Material
Material
304 Stainless Steel

Nuts for Handles:Related Image

Specifications

* Specifications
Part Number
B
A
M
Handle
Type
P
HHPUW
90
10
100
6
UPCDG90
100
12
110
5
HHDG−100
104
10
114
6
UAD_ F26−104
122
10
134
6
UAD_ F26−122
UPCDG90 Resin Handles with Caps, UAD_FHandles L/F Dimension Configurable Type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPUW90
HHPUW100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

8 Days or more

1090
1 Piece(s)Available

8 Days or more

10100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)

Loading...

  1. 1

Basic Information

Type Mounting Plates and Nuts for Handle Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support