(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·This is an angle type of one of the most versatile cylindrical rod handle. ·The mounting method is with round holes.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
UWASN | UHFSN | 12 acero al carbono L13/1215 Carbon Steel | Chrome Plating |
UWASNB | UHFSNB | 12L13 Carbon Steel | Black Oxide |
UWANSS | UHFNSS | 304 Stainless Steel | Buffed Finish |
Part Number | - | Pedestal |
UWASN110 UHFNGG48 | - | S |
Part Number | L1 | L2 | ||
Type | L | |||
Standard Type UWASN UWASNB UWANSS | Angle Type UHFSN (Steel) UHFSNB (Steel) UHFNSS (Stainless Steel) | 110 | 130 | 80 |
120 | 140 | 90 | ||
125 | 145 | 95 | ||
160 | 180 | 130 | ||
200 | 220 | 170 | ||
250 | 270 | 220 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | U-shaped, Angled | Mounting Method | Round Hole | Width(mm) | 10 |
---|---|---|---|---|---|
Height | 51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy