(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·An aluminum pipe handle with custom dimensions. [Material]·Aluminum alloy.
Part Number
Configured Part Number is shown.
Name of Parts | [ M ]Material |
Tube | 6063 Aluminum Alloy |
Elbow | Polycarbonate |
Part Number |
UWAPNC200 UWAPFC-237 |
Part Number | Applicable Screw and Nut Set | |
Type | L | |
UWAPNC UHFAPC | 100 | Hex Socket Head Cap Screw M6 |
150 | ||
200 | ||
250 | ||
300 |
Part Number | L 1mm Increment | Applicable Screw and Nut Set |
Type | ||
UWAPFC UHFAPFC | 100~150 | Hex Socket Head Cap Screw M6 |
151~200 | ||
201~250 | ||
251~300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UHFAPC100 |
UHFAPC150 |
UHFAPC200 |
UHFAPC250 |
UHFAPC300 |
UHFAPFC-[100-300/1] |
UWAPFC-[100-300/1] |
UWAPNC100 |
UWAPNC150 |
UWAPNC200 |
UWAPNC250 |
UWAPNC300 |
Part Number |
---|
Loading...
Type | U-shaped, Angled | Mounting Method | Round Hole | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy