(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Plates for Handles

Mounting Plates for Handles

Move the mouse over the image to zoom

  • Volume Discount

[Features]·This nut is useful when used in combination with the nylon handle UPCN.

Part Number

Configured Part Number is shown.

Mounting Plates for Handles:
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
UPCNAT117
Part NumberL1ABNHandleReference Mass (g)
TypeL
UPCNAT90108.5199.255.5UPCN1931
93.5112216.5UPCN2136
11713926118.5UPCN2655
1321562712UPCN2764
1792042812.5UPCN2888

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPCNAT90
UPCNAT93.5
UPCNAT117
UPCNAT132
UPCNAT179
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

8 Days or more

1090
1 Piece(s)Available

8 Days or more

1093.5
1 Piece(s)Available

8 Days or more

10117
1 Piece(s)Available

8 Days or more

10132
1 Piece(s)Available

8 Days or more

10179
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)

Loading...

  1. 1

Lead Time

Example

Mounting Plates for Handles:

Basic Information

Type Mounting Plates and Nuts for Handle Type Mounting Plates for Handle (for Nylon Handle) Material 304 Stainless Steel
Surface Finish None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support