(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Slot Covers - Polyethylene【1-100 Pieces Per Package】
MISUMI
Slot Covers to fill the slots of Aluminum Extrusions. Plastic / Soft Plastic Type can be used as plate holder covers.
Days to Ship: | 6 Days or more |
---|
Slot Covers - Protection Cover
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 9 Days or more |
---|
MISUMI
Slot Covers to fill the slots of Aluminum Extrusions. Plastic / Soft Plastic Type can be used as plate holder covers.
Days to Ship: | 9 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 9 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Slot Covers to fill the slots of Aluminum Extrusions. Made of Aluminum, the cover matches the extrusions.
Days to Ship: | 8 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+
Days to Ship: | 8 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 9 Days or more |
---|
Latch Magnets with Adhesive Tape
MISUMI
Magnetic Catches that can be cut with scissors and can be affixed to aluminum extrusions easily.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: Ultra-High-Molecular-Weight-Polyethylene
Days to Ship: | 9 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 9 Days or more |
---|
MISUMI
Slot Covers to fill the slots of Aluminum Extrusions. Plastic / Soft Plastic Type can be used as plate holder covers.
Days to Ship: | 8 Days or more |
---|
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 9 Days or more |
---|
Slot Covers - Protection Cover, 2 Adjacent Sides
MISUMI
•Material: EPDM
•Color: S (Light Gray)
•Length: Configurable Length
•Specification: Protection Cover 2-Sided Type
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 6 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy