(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handles - External, Mount Cast, Stainless Steel

Aluminum Extrusion Handles - External, Mount Cast, Stainless Steel
  • Volume Discount

Handles with stainless steel buff-finished and with excellent appearance

  • inCAD Components

Part Number

Configured Part Number is shown.

[External Mount] Cast Handles (Stainless Steel):Related Image
・Materials
[ M ] Material: 304 Stainless Steel or Equivalent
[ S ] Surface Treatment: Buffed Finish

・Materials
[ M ] Material: 304 Stainless Steel or Equivalent
[ S ] Surface Treatment: Finish Buffed

Specifications

[External Mount] Cast Handles (Stainless Steel):Related Image
[External Mount] Cast Handles (Stainless Steel):Related Image
Part NumberL1HhTAWRNAllowable Load
(N)
Mass
(g)
TypeLThroughCountersunk
UWASND8096322061812204.58.550097
10011623116
150170463092216306.512.5301
200220463092216306.512.5354
Part NumberL1HhTAWRNAllowable Load
(N)
Mass
(g)
TypeLThroughCountersunk
UWASND8096322061812204.58.550097
10011623116
150170463092216306.512.5301
200220463092216306.512.5354

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWASND80
UWASND100
UWASND150
UWASND200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Type U-shaped, Straight Mounting Method Round Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support