(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Toyo Diamond Mount SeriesK2000
Toyo Tire & Rubber
• Low spring constant supports a wide range of vibrations. • Compact shape to maintain machine stability. • Can be installed easily.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
This product softens heavy impacts and reduces contact noise.
Days to Ship: | 8 Days or more |
---|
Taica
The unique frequency is designed to be low, enabling vibration absorption in the low frequency range. Select an appropriate product by confirming the load and resonance point of the object to be subject to vibration proofing.
Days to Ship: | 8 Days or more |
---|
Toyo Diamond Mount Series Stopper S1000
Toyo Tire & Rubber
• High shock absorption. • Large absorption energy. • Small reaction force compared to the large deformation.
Days to Ship: | 8 Days or more |
---|
Round Vibration-Proof Rubber, Both-Side Bolt
Trusco Nakayama
[Features]
• Due to its high spring constant, it can be used for small size and large load.
• Covers broad applications including inclined mounting and such.
• With hex nut/spring washer.
[Application]
• General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.
Days to Ship: | 8 Days or more |
---|
Rubber Vibration Isolators - One End Tapped, One End Stopper Plate
MISUMI
•Type: Antivibration Rubbers
•Hardness (shore a30): 60
•Color: Black
•Antivibration Rubber Type: Round
•Vibration Absorber Material: Natural Rubber
Days to Ship: | Same day or more |
---|
Show Stock Products
V-Shape Vibration-Proof Rubber
Kurashiki Kako
This product has high lateral (Kx) rigidity and is applicable to a machine with large lateral excitation force.
[Features]
・Applicable to a machine with large lateral excitation force.
・This has been designed to be applied to vibration-proof instruction of a complex vibration system while placing it in a tilt position.
・High rigidity in the horizontal (Kx) direction.
・This product has high lateral rigidity and good stability compared with round vibration-proof rubber, and is suitable for a rotary machine with large lateral excitation force.
・Spring constant can be changed depending on the attaching direction.
・This can be easily attached; the spring constant is changeable by modifying the attaching direction, obtaining the desired vibration-proof effect.
・Usable just by putting the machine on the floor.
・With rubber pad adhered to the base place, KC-75BP, KC-08BP, KC100BP can be used just by putting the machine on the floor.
Days to Ship: | 8 Days or more |
---|
Taica
[Features]
· Natural frequency is set low and this enables to dampen lower frequency vibrations.
· 2 kg to 300 kg device vibration-proofing using 4 supports.
· Select the product after checking the load, resonance point, etc., of the anti-vibration object.
Days to Ship: | 8 Days or more |
---|
Taica
Anti-vibration gel type insulator with integrated bottom plate and top surface bolt.
Be sure to first check the load and resonance point of object being vibration proofed.
[Features]
· Low natural frequency for vibration proofing objects at low frequencies.
· Excellent ozone, UV, and chemical-resistance, for use in a wide range of applications.
· Even after repeated compression, its performance remains largely unchanged. With 4-point support, it is able to support machinery weighing 5 to 300 kg.
· Will not readily cause allergies even if in direct contact with skin. Will not give off any toxic gases, even if burned.
[Applications]
· Effective micro-vibration proofing in low frequency ranges, something which vibration-proofing rubber tends to struggle with.
· Can be installed in lower parts of vacuum pumps and compressors. Ideal for vibration-proofing applications in measuring instruments, analytical instruments and other types of precision equipment.
Days to Ship: | 8 Days or more |
---|
Toyo Diamond Mount SeriesK1000
Toyo Tire & Rubber
• Nearly equal spring constants in three directions. • The rubber section is covered with metal, the product is free from oil leaks and effects of direct sunlight. • Can be used for any application as vibration-proof rubber for general industrial machines.
Days to Ship: | 8 Days or more |
---|
Hexagonal Single-end Stud Bolt with Vibration-Proof Rubber
Trusco Nakayama
[Features]
• Prevents misaligned mounting, providing the best vibration isolation performance.
• The hexagons are sized in millimeters to accommodate commercial tools.
• Deep sockets let the user install it in a recess such as a groove bottom.
[Application]
• General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.
Days to Ship: | 8 Days or more |
---|
Rubber Vibration Isolators - Stainless Steel Core, Both Ends Threaded, Plate Mount
MISUMI
Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rubber Vibration Isolators - One End Tapped, One End Threaded, Plate Mount
MISUMI
Highly conductive rubber with stainless steel studs is offered. Slots on threaded ends and long mounting holes for ease of attachment.
Days to Ship: | 8 Days or more |
---|
Gel Vibration Isolators - Washers, Both Ends Threaded
MISUMI
Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.
Days to Ship: | 8 Days or more |
---|
Cushion Rubber and Rubber Spring
Kurashiki Kako
The simple shape enables the spring constants to be changed easily by cutting with a knife or a grinder.
Days to Ship: | 8 Days or more |
---|
Vibration-Proof Rubber for Light Loads
Kurashiki Kako
Compared with other vibration-resistant rubber, spring constants are small. Suitable for vibration absorption of lightweight equipment.
Days to Ship: | 8 Days or more |
---|
Taica
Fixing is not required. Merely place the sheet under or between machines. Stable with low resonance frequency ratio and little rolling.
Days to Ship: | 8 Days or more |
---|
Toyo Diamond Mount SeriesA5000
Toyo Tire & Rubber
• General anti-vibration rubber. • Simple structure allows easy handling. • Compact but can be used for heavy loads with a relatively high constant screw. • Flexible vibration direction and allocation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Toyo Diamond Mount Series Stopper S2000
Toyo Tire & Rubber
• The square shape enables energy absorption to be adjusted according to the number of installations. • Compact design is suitable for narrow spaces.
Days to Ship: | 8 Days or more |
---|
Round Vibration-Proof Rubber, One-Side Bolt
Trusco Nakayama
[Features]
• Due to its high spring constant, it can be used for small size and large load.
• Covers broad applications including inclined mounting and such.
• With hex nut/spring washer.
• The rubber surface, which directly contacts with the floor surface, has a distinctive pattern to enhance the grounding efficiency and vibration proof effect.
• A distinctive pattern on the rubber surface buffers the impact at the time of collision, effectively absorbing and reducing shock forces.
[Application]
• General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
• Easy to install.
• With hex nut/spring washer.
• Bear large load and deformation and prevent noise.
[Application]
• Shock mitigation material.
Days to Ship: | 8 Days or more |
---|
Hexagonal Double-end Stud Bolt with Vibration-Proof Rubber
Trusco Nakayama
[Features]
• Prevents misaligned mounting, providing the best vibration isolation performance.
• The hexagons are sized in millimeters to accommodate commercial tools.
• Deep sockets let the user install it in a recess such as a groove bottom.
[Application]
• General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.
Days to Ship: | 8 Days or more |
---|
HALDER
[Features]
· Can be used as an elastic stopper. Due to the paraboloid form, the absorption (damping-effect) starts off soft and then gradually gets stronger.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· Used as elastic mounting in motors, compressors, pumps, etc.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· Can be used as an elastic stopper, bearing, foot, etc.
Days to Ship: | 10 Days |
---|
Rubber Vibration Isolators - Both Ends Threaded, Plate Mount
MISUMI
•Type: Antivibration Rubbers
•Color: Black
•Antivibration Rubber Type: Round
•Application: Vibration Control
Days to Ship: | Same day or more |
---|
Show Stock Products
Gel Vibration Isolators - Sheets without Adhesive
MISUMI
Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.
Days to Ship: | 8 Days or more |
---|
Gel Vibration Isolators - Bushings
MISUMI
The penetrating bolt of Antivibration Gel Bushing can minimize horizontal misalignment.
Days to Ship: | 8 Days or more |
---|
Gel Vibration Isolators - One End Threaded, One End Plate Mount
MISUMI
Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.
Days to Ship: | 8 Days or more |
---|
Gel Vibration Isolators - Rubber Coated Type, One End Threaded, One End Plate Mount
MISUMI
Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
Narrow width and low support height allows mounting even in narrow areas.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
The elastic structure absorbs vibration and shocks, and reduces the generation of sound from solids.
Days to Ship: | 8 Days or more |
---|
Silicon Vibration-Proof Rubber
Kurashiki Kako
Usable in a wide range of temperature conditions with excellent cold and heat resistance.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
An anti-vibration performance far superior to rubber pads. Optional products (plate, washer rubber bushing)
Days to Ship: | 8 Days or more |
---|
Rubber Spring【1-2 Pieces Per Package】
Kurashiki Kako
Complex spring in which rubber and coil spring are combined. Special synthetic rubber is used so the spring reduces resonance and amplitude effectively.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
Usable with a wide range of loads, with a fixed natural frequency.
Days to Ship: | 8 Days or more |
---|
Low-Frequency Vibration-Proof Rubber
Kurashiki Kako
Low natural frequencies can be set to enable the vibration-proofing ow low-speed rotators.
Days to Ship: | 8 Days or more |
---|
Low-hardness Vibration-Proof Rubber
Kurashiki Kako
Hitherto unforeseen low rubber hardness of 15° achieved. Ideal for vibration-proofing lightweight equipment.
Days to Ship: | 8 Days or more |
---|
Suspension Vibration-Proof Rubber
Kurashiki Kako
Ideal when suspending pipes, ducts, or machines from the ceiling. Select either single or double.
Days to Ship: | 8 Days or more |
---|
Kurashiki Kako
Maximum supported load 115 KN. Combining with round vibration-proof rubber enhances freedom of design.
Days to Ship: | 12 Days or more |
---|
Kurashiki Kako
Narrow width enables mounting in areas where one direction is restricted.
Days to Ship: | 8 Days or more |
---|
Washer Rubber Bushing and Sealing
Kurashiki Kako
Combining rubber bushing and rubber sealing enables effective vibration-proof suspension.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Application |
Max. Allowable Load(N) |
Operating Characteristics |
Connection Type |
Connecting Screw M |
Antivibration Rubber Type |
Height H(mm) |
Antivibration Gel Type |
Thickness T(mm) |
Vibration Absorber Material |
Chemical Resistance |
Brand | Kurashiki Kako | Toyo Tire & Rubber | Kurashiki Kako | Taica | Toyo Tire & Rubber | Trusco Nakayama | MISUMI | Kurashiki Kako | Kurashiki Kako | Taica | Taica | Toyo Tire & Rubber | Trusco Nakayama | MISUMI | MISUMI | MISUMI | Kurashiki Kako | Kurashiki Kako | Taica | Toyo Tire & Rubber | Toyo Tire & Rubber | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako | Kurashiki Kako |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Rubber Vibration Isolators - One End Tapped, One End Stopper Plate | Rubber Vibration Isolators - Stainless Steel Core, Both Ends Threaded, Plate Mount | Rubber Vibration Isolators - One End Tapped, One End Threaded, Plate Mount | Rubber Vibration Isolators - Both Ends Threaded, Plate Mount | Gel Vibration Isolators - One End Threaded, One End Plate Mount | Gel Vibration Isolators - Rubber Coated Type, One End Threaded, One End Plate Mount | |||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 10 Days | 10 Days |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Type | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Washers with Antivibration Gel | Others | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Washers with Antivibration Gel | Washers with Antivibration Gel | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Washers with Antivibration Gel | Antivibration Rubbers | Antivibration Rubbers | Washers with Antivibration Gel | Antivibration Rubbers | Others | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Washers with Antivibration Gel | Washers with Antivibration Gel | Washers with Antivibration Gel | Washers with Antivibration Gel | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers | Antivibration Rubbers |
Application | Cushion / Vibration Control / Buffering | Vibration Control | Cushion / Vibration Control / Buffering | Cushion / Vibration Control / Vibration Reduction / Buffering | Buffering | Cushion / Vibration Control / Vibration Reduction | Vibration Control | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Buffering | Cushion / Vibration Control / Vibration Reduction / Buffering | Cushion / Vibration Control / Vibration Reduction / Buffering | Vibration Control | Cushion / Vibration Control / Vibration Reduction | Vibration Control | Vibration Control | Vibration Control | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction | Cushion / Sheet / Vibration Control / Vibration Reduction / Buffering | Vibration Control | Buffering | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction / Buffering | Cushion / Vibration Control / Vibration Reduction | Buffering | Buffering | Buffering | Vibration Control | Vibration Control | Vibration Control | Vibration Control | Vibration Control | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control | Cushion / Vibration Control | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Hanging Support | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control / Vibration Reduction | Cushion / Vibration Control |
Max. Allowable Load(N) | - | 68.5 ~ 635 | - | 62.72 ~ 156.8 | - | 88 ~ 5198 | - | 98 ~ 8800 | 390 ~ 7800 | 137.2 ~ 490 | 127.4 ~ 735 | 1200 ~ 3450 | 23 ~ 245 | - | - | - | 1,200 ~ 5000 | 20 ~ 140 | - | 88 ~ 5200 | - | 155 ~ 3798 | 490 ~ 7800 | 24 ~ 220 | 100 ~ 850 | 60 ~ 4650 | 40 ~ 8100 | - | - | - | - | - | 98 ~ 740 | 590 ~ 1800 | 59 ~ 270 | 5 ~ 130 | 200 ~ 2900 | 350 ~ 18800 | 980 ~ 3900 | 140 ~ 2000 | 6.5 ~ 29 | 230 ~ 25000 | 20600 | 340 ~ 1230 | - |
Operating Characteristics | Standard | - | Standard | Standard / Durability / Weather Resistance / Heat Resistance / Low Temp. Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience | - | Standard | Weather Resistance / Water Resistance | Standard | Standard | Standard / Durability / Weather Resistance / Heat Resistance / Low Temp. Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience | Standard / Durability / Weather Resistance / Heat Resistance / Low Temp. Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience | - | Standard | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance / Electrical Conductivity | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance / Electrical Conductivity | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Standard | Standard / Ozone Resistance | Standard / Durability / Weather Resistance / Heat Resistance / Low Temp. Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience | - | - | Standard | Standard | Standard | - | - | - | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance | Standard | Standard | Standard | Standard / Weather Resistance / Heat Resistance / Low Temp. Resistance | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Connection Type | One End Threaded | Tapped, Plate | Round | Both Ends Threaded | Round | Both Ends Threaded | Tapped, Threaded / Tapped, Plate | Both Ends Threaded / Threaded, Plate | Round | Both Ends Threaded | Threaded, Plate | Tapped, Plate | Tapped, Threaded | Both Ends Threaded / Threaded, Plate | Tapped, Threaded / Tapped, Plate | Both Ends Threaded | One End Threaded / Round | Tapped, Plate / Round | - | Both Ends Threaded | Round | One End Threaded | One End Threaded | Both Ends Threaded | One End Threaded / One End Tapped | Both Ends Threaded / Tapped, Threaded / Both Ends Tapped | One End Threaded / One End Tapped | Both Ends Threaded / Threaded, Plate | - | - | Threaded, Plate | - | Round | Tapped, Plate | One End Tapped | Both Ends Threaded / Threaded, Plate | Others | Others | Both Ends Threaded / Tapped, Threaded / One End Threaded / Round / Both Ends Tapped | Threaded, Plate | Both Ends Threaded / Threaded, Plate | Round | Both Ends Threaded | Threaded, Plate | Round |
Connecting Screw M | M6 / M8 / M10 / M12 / M16 | M6 / M8 / M10 | - | M3 / M6 | - | M5 / M6 / M8 / M10 / M12 / M16 | M5 / M6 / M8 | M10 / M12 / M16 / M20 | M10 / M12 / M16 / M20 / M24 | M6 | M6 / M10 | M10 / M12 / M16 | M5 / M6 / M8 | M5 / M6 / M8 | M5 / M6 / M8 | M4 / M6 / M8 | M10 | M4 / M6 / M8 | - | M5 / M6 / M8 / M10 / M12 / M16 | - | M6 / M8 / M10 / M16 | M6 / M8 / M12 | M5 / M6 / M8 | M6 / M8 / M10 | M3 / M4 / M6 / M8 / M10 / M12 | M3 / M4 / M6 / M8 / M10 / M12 / M16 | M5 / M6 / M8 | - | - | M4 / M6 | - | - | M10 / M12 / M16 | M3 / M4 / M5 / M6 / M8 | - | - | - | M8 / M10 / M12 | M8 / M10 / M12 | M5 / M6 | M8 / M10 / M12 / M16 / M20 | M24 | M10 / M12 / M16 | - |
Antivibration Rubber Type | Others | Others | Others | - | Round | Round | Round | V Shape | Round | - | - | Others | Others | Round | Round | - | Round | Others | - | Round | Square Shape | Round | Others | Others | Square Shape | Square Shape | Square Shape | Round | - | - | - | - | Saddle Shape | Others | Round | - | Others | Others | Others | Round | Round | Hanging | Round | Crowned Shape | Others |
Height H(mm) | 25 ~ 85 | 15 ~ 30 | 35 ~ 216 | 23 | 35 ~ 212 | 15 ~ 80 | - | 35 ~ 170 | 17.1 ~ 45.2 | 22 | 22 ~ 34 | 30 ~ 50 | 15 ~ 18 | - | - | - | 25 ~ 130 | 11 ~ 22 | - | 15 ~ 80 | 47 ~ 66 | 11 ~ 55 | 25 ~ 85 | 15 ~ 18 | 24 ~ 68 | - | - | - | - | - | - | - | 25 ~ 60 | 30 ~ 50 | 11.5 ~ 27 | 19 ~ 22 | 20 ~ 30 | 100 ~ 400 | 35 ~ 97 | 30 ~ 50 | 16 ~ 25 | 20 ~ 48 | 75 | 40 ~ 65 | 10 |
Antivibration Gel Type | - | - | - | Round Shape | - | - | - | - | - | Round Shape | Round Shape / Rubber Coated | - | - | - | - | Round Shape | - | - | Sheet | - | - | - | - | - | - | - | - | - | Sheet | Bushings | Round Shape | Rubber Coated | - | - | - | Round Shape | - | - | - | - | - | - | - | - | - |
Thickness T(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 7 | - | - | - | - | - | - | 8 ~ 55 | 8 ~ 60 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Vibration Absorber Material | Natural Rubber / High Damping Rubber | - | Natural Rubber | Silicone | - | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Silicone | Silicone | - | Natural Rubber | Chloroprene / Nitrile Rubber | Chloroprene / Nitrile Rubber | Silicone | Natural Rubber | Chloroprene | Silicone | - | - | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber / Chloroprene | Silicone | Silicone | Silicone | Silicone | Natural Rubber | Natural Rubber | Others | Silicone | Others | Others | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Natural Rubber | Others |
Chemical Resistance | - | - | - | Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide | - | - | - | - | - | Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide | Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy