(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Washer Rubber Bushing and Sealing

Part Number

Configured Part Number is shown.

SM-B3010

Part Number
SM-B3010
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing Usage Characteristic Standard
Types of connection Round hole Types of Anti vibration Rubber Others Height H(mm) 10
Materials of Vibration Proofer Synthetic Rubber Color Black Outer Diameter D1(φ) 30
Hole diameter d(mm) 12 Applicable item Washer Gum Bushing Ambient Operating Temperature(℃) ~50

Please check the type/dimensions/specifications of the part SM-B3010 in the Washer Rubber Bushing and Sealing series.

Additional Products in this Category

Tech Support