(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring Mount

Part Number

Configured Part Number is shown.

 
Part Number
RM-60-2B
RM-60-2BN
RM-60-2HB
RM-60-3N
RM-80-2B
RM-80-3N
RM-120-3H
RM-120-3N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Height H
(mm)
Vertical Support Load
(N)
Outer Diameter D
(φ)
Number of Steps
(Stage)
Connection parts
1 Piece(s)Available

8 Days or more

10980Both ends threadedM835250~980602Bolt
1 Piece(s)Available

8 Days or more

10980Female Screw, Male ScrewM835250~980602Bolt and installation nuts
1 Piece(s)Available

16 Days or more

10980One End Male ThreadM835250~980602Hole and Bolt
1 Piece(s)Available

8 Days or more

10980Both ends tappedM851250~980603Installation Nut
1 Piece(s)Available

12 Days or more

102000Both ends threadedM1046490~2000802Bolt
1 Piece(s)Available

8 Days or more

102000Both ends tappedM1067490~2000803Installation Nut
1 Piece(s)Available

16 Days or more

103900Round holeM1297980~39001203Hole
1 Piece(s)Available

16 Days or more

103900Both ends tappedM1297980~39001203Installation Nut

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Hardness(Shore A30) 50 Types of Anti vibration Rubber Others Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support