(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Vibration-Proof Rubber, One-Side Bolt

Round Vibration-Proof Rubber, One-Side Bolt
  • Volume Discount

[Features]
• Due to its high spring constant, it can be used for small size and large load. 
• Covers broad applications including inclined mounting and such.
• With hex nut/spring washer.
• The rubber surface, which directly contacts with the floor surface, has a distinctive pattern to enhance the grounding efficiency and vibration proof effect.
• A distinctive pattern on the rubber surface buffers the impact at the time of collision, effectively absorbing and reducing shock forces.

[Application]
• General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

Part Number
TB501
TB502
TB503
TB504
TB505
TB506
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

155[M6] M6X1.00881125194989999359183233-789415
1 Piece(s)Available

8 Days or more

295[M8] M8X1.251151529234989999359190233-790833
1 Piece(s)Available

8 Days or more

590[M8] M8X1.251952038284989999359206233-791650
1 Piece(s)Available

8 Days or more

980[M10] M10X1.502252546274989999359213233-792495
1 Piece(s)Available

8 Days or more

1949[M10] M10X1.503153569374989999359220233-7932245
1 Piece(s)Available

8 Days or more

3798[M16] M16X2.003855590454989999359237233-7941590

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support