(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Vibration Isolators - Both Ends Threaded, Plate Mount

Rubber Vibration Isolators - Both Ends Threaded, Plate Mount
  • Volume Discount

•Type: Antivibration Rubbers
•Color: Black
•Antivibration Rubber Type: Round
•Application: Vibration Control

  • inCAD Components
Antivibration Rubber Mounts - Both Ends Threaded:Related Image
・Materials
■Both Ends Threaded
Type[ M ]Material[ H ]Hardness[ A ]Accessories
Main BodyMetal Fitting
BGOMANatural RubberSteel
(Trivalent Chromate)
Shore A60Nut, Spring Washer
2 pcs. each
BGOMACChloroprene Rubber
BGOMASNatural Rubber304 Stainless Steel
BGOMALSteel
(Trivalent Chromate)
Shore A45
■Threaded and Plate Mount
Type[ M ]Material[ H ]Hardness[ A ]Accessories
Main BodyMetal Fitting
BGOMPNatural RubberSteel
(Trivalent Chromate)
Shore A60Nut, Spring Washer
1 pc. each
BGOMPCChloroprene Rubber
BGOMPLNatural RubberShore A45

Specifications

Part Number
BGOMA15150
Part NumberD1D2H1H2tSM
(Coarse Thread)
W1xW2hP
TypeNo.
(Shore A60)
- Both Ends Threaded -
BGOMA
BGOMAC
BGOMAS
- Threaded and Plate Mount -
BGOMP
BGOMPC
(Shore A45)
- Both Ends Threaded -
BGOMAL
- Threaded and Plate Mount -
BGOMPL
1216012101612.0 2.0 12115---
1515015121511.0 1512
20150201513649x20736
202002016.0 
2518025201813.4 2.3 181656x2542
252702722.4 
3018030251813.4 2420862x3048
302602621.4 
35260353069x35953
4025040342520.4 302576x4060

No.Shore A60 BGOMA, BGOMAC, BGOMAS, BGOMP, BGOMPCShore A45 BGOMAL, BGOMPL
Direction ZX Direction Allowable Load N {kgf}Rigidity Ratio kx/kzDirection ZX Direction Allowable Load N {kgf}Rigidity Ratio kx/kz
Allowable Load N{kgf}Standard Load N {kgf}Spring Constant N/mm {kgf/cm}Allowable Load N{kgf}Standard Load N {kgf}Spring Constant N/mm {kgf/cm}
12160110 {11}30~78 {3~8}41 {42}25 {2.5}0.20 66 {7}18~47 {1.8~5}25 {25}15 {1.5}0.20
15150160 {16}59~130 {6~13}74 {75}34 {3.5}0.20 96 {10}35~78 {3.5~8}44 {45}20 {2.1}0.20
20150280 {29}98~160 {10~16}130 {130}69 {7}0.15 170 {17}59~96 {6~10}78 {78}41 {4.2}0.15
20200180 {18}59~98 {6~10}78 {80}49 {5}0.19 110 {11}35~59 {3.5~6}47 {48}29 {3}0.19
25180490 {50}128~250 {13~25}200 {200}98 {10}0.16 290 {30}76~150 {7.7~15}120 {120}59 {6}0.16
25270310 {32}88~160 {9~16}93 {95}59 {6}0.20 190 {19}53~96 {5.4~10}56 {57}35 {3.6}0.20
30180890 {91}226~450 {23~46}310 {320}170 {17}0.16 530 {55}138~270 {14~28}190 {192}100 {10}0.16
30260610 {62}147~300 {15~31}140 {145}120 {12}0.19 370 {37}93~180 {9.5~19}84 {87}72 {7.2}0.19
35260980 {100}245~490 {25~50}240 {240}250 {25}0.17 590 {60}147~290 {15~30}140 {144}150 {15}0.17
402501810 {185}363~930 {37~95}340 {350}360 {37}0.17 1090 {111}218~560 {22~57}200 {210}220 {22}0.17
[ ! ]Spring constant in X direction is calculated by (spring constant in Z direction x rigidity ratio).
[ ! ]Selection Methods, Mounting Methods, Properties, Cautions >>Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGOMA12160
BGOMA15150
BGOMA20150
BGOMA20200
BGOMA25180
BGOMA25270
BGOMA30180
BGOMA30260
BGOMA35260
BGOMA40250
BGOMAC12160
BGOMAC15150
BGOMAC20150
BGOMAC20200
BGOMAC25180
BGOMAC25270
BGOMAC30180
BGOMAC30260
BGOMAC35260
BGOMAC40250
BGOMAL12160
BGOMAL15150
BGOMAL20150
BGOMAL20200
BGOMAL25180
BGOMAL25270
BGOMAL30180
BGOMAL30260
BGOMAL35260
BGOMAL40250
BGOMAS12160
BGOMAS15150
BGOMAS20150
BGOMAS20200
BGOMAS25180
BGOMAS25270
BGOMAS30180
BGOMAS30260
BGOMAS35260
BGOMAS40250
BGOMP20150
BGOMP20200
BGOMP25180
BGOMP25270
BGOMP30180
BGOMP30260
BGOMP35260
BGOMP40250
BGOMPC20150
BGOMPC20200
BGOMPC25180
BGOMPC25270
BGOMPC30180
BGOMPC30260
BGOMPC35260
BGOMPC40250
BGOMPL20150
BGOMPL20200
BGOMPL25180
BGOMPL25270
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProperties Connection Type Connecting Screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Material Operating Temperature Range
(℃)
Applied Load
(N)
O.D. D
(φ)
Height H
(mm)
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs54160Natural Rubber-30~6030~781216
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs57460Natural Rubber-30~6059~1301515
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs613060Natural Rubber-30~6098~1602015
1 Piece(s)Available

Same day

Stock

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs67860Natural Rubber-30~6059~982020
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs620060Natural Rubber-30~60128~2502518
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs69360Natural Rubber-30~6088~1602527
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs831060Natural Rubber-30~60226~4503018
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs814060Natural Rubber-30~60147~3003026
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs824060Natural Rubber-30~60245~4903526
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs834060Natural Rubber-30~60363~9304025
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs54160[Chloroprene] Chloroprene Rubber-20~7030~781216
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs57460[Chloroprene] Chloroprene Rubber-20~7059~1301515
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs613060[Chloroprene] Chloroprene Rubber-20~7098~1602015
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs67860[Chloroprene] Chloroprene Rubber-20~7059~982020
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs620060[Chloroprene] Chloroprene Rubber-20~70128~2502518
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs69360[Chloroprene] Chloroprene Rubber-20~7088~1602527
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs831060[Chloroprene] Chloroprene Rubber-20~70226~4503018
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs814060[Chloroprene] Chloroprene Rubber-20~70147~3003026
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs824060[Chloroprene] Chloroprene Rubber-20~70245~4903526
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceBoth Ends Threaded Studs834060[Chloroprene] Chloroprene Rubber-20~70363~9304025
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs52545Natural Rubber-30~6018~471216
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs54445Natural Rubber-30~6035~761515
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs67645Natural Rubber-30~6059~942015
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs64745Natural Rubber-30~6035~592020
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs612045Natural Rubber-30~6076~1502518
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs65645Natural Rubber-30~6053~942527
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs819045Natural Rubber-30~60138~2703018
1 Piece(s)Available

Same day

Stock

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs88645Natural Rubber-30~6093~1833026
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs814045Natural Rubber-30~60147~2903526
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs821045Natural Rubber-30~60218~5604025
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs54160Natural Rubber-30~6030~781216
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs57460Natural Rubber-30~6059~1301515
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs613060Natural Rubber-30~6098~1602015
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs614060Natural Rubber-30~60147~3002020
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs67860Natural Rubber-30~6059~982518
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs624060Natural Rubber-30~60245~4902527
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs820060Natural Rubber-30~60128~2503018
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs834060Natural Rubber-30~60363~9303026
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs89360Natural Rubber-30~6088~1603526
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceBoth Ends Threaded Studs831060Natural Rubber-30~60226~4504025
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type613060Natural Rubber-30~6098~1602015
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type67860Natural Rubber-30~6059~982020
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type620060Natural Rubber-30~60128~2502518
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type69360Natural Rubber-30~6088~1602527
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type831060Natural Rubber-30~60226~4503018
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type814060Natural Rubber-30~60147~3003026
1 Piece(s)Available

Same day

Stock

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type824060Natural Rubber-30~60245~4903526
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type834060Natural Rubber-30~60363~9304025
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type613060[Chloroprene] Chloroprene Rubber-20~7098~1602015
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type67860[Chloroprene] Chloroprene Rubber-20~7059~982020
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type620060[Chloroprene] Chloroprene Rubber-20~70128~2502518
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type69360[Chloroprene] Chloroprene Rubber-20~7088~1602527
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type831060[Chloroprene] Chloroprene Rubber-20~70226~4503018
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type814060[Chloroprene] Chloroprene Rubber-20~70147~3003026
1 Piece(s)Available

8 Days or more

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type824060[Chloroprene] Chloroprene Rubber-20~70245~4903526
1 Piece(s)Available

Same day

Stock

10Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone ResistanceThreaded, Plate Stopper Type834060[Chloroprene] Chloroprene Rubber-20~70363~9304025
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type67645Natural Rubber-30~6059~942015
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type64745Natural Rubber-30~6035~592020
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type612045Natural Rubber-30~6076~1502518
1 Piece(s)Available

8 Days or more

10Weather Resistance / Water ResistanceThreaded, Plate Stopper Type65645Natural Rubber-30~6053~942527

Loading...

More Information

Antivibration Rubber Mounts - Both Ends Threaded:Related Image
Antivibration Rubber Mounts - Both Ends Threaded:Related Image
Antivibration Rubber Mounts - Both Ends Threaded:Related Image
 

Basic Information

Type Antivibration Rubbers Application Vibration Control Antivibration Rubber Type Round Type
Body Color Black

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.