(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Maximum supported load 115 KN. Combining with round vibration-proof rubber enhances freedom of design.
Part Number
Configured Part Number is shown.
KA-200
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Max. allowable load (Including max. vertical supports)(N) | 20600 |
---|---|---|---|---|---|
Usage Characteristic | Standard | Types of connection | Both ends threaded | Connection screw M | M24 |
Spring Constant(N/mm) | 4560 | Hardness(Shore A30) | 60 | Types of Anti vibration Rubber | Round shape |
Height H(mm) | 75 | Materials of Vibration Proofer | Natural Rubber | Vertical Support Load(N) | ::20600 |
Color | Black | Outer Diameter D1(φ) | 200 | Ambient Operating Temperature(℃) | ~50 |
Please check the type/dimensions/specifications of the part KA-200 in the Large Vibration-Proof Rubber series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy