(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Single-end Stud Bolt with Vibration-Proof Rubber

Hexagonal Single-end Stud Bolt with Vibration-Proof Rubber
  • Volume Discount

[Features]
• Prevents misaligned mounting, providing the best vibration isolation performance.
• The hexagons are sized in millimeters to accommodate commercial tools.
• Deep sockets let the user install it in a recess such as a groove bottom.

[Application]
• General industrial machinery including various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

Part Number
TOH-1216S
TOH-1415S
TOH-2115S
TOH-2618S
TOH-2918S
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

23[M5] M5X0.80581612124989999372793761-23117.6
1 Piece(s)Available

8 Days or more

29[M5] M5X0.80941514154989999372816761-23389
1 Piece(s)Available

8 Days or more

69[M6] M6X1.001801521154989999372830761-235419.5
1 Piece(s)Available

8 Days or more

95[M6] M6X1.002151826184989999372854761-237140.0
1 Piece(s)Available

8 Days or more

245[M8] M8X1.256001829244989999372878761-239753.8

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type Female Screw, Male Screw Antivibration Rubber Type Others Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support