(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulator BG Model

Insulator BG Model
  • Volume Discount

The unique frequency is designed to be low, enabling vibration absorption in the low frequency range. Select an appropriate product by confirming the load and resonance point of the object to be subject to vibration proofing.

PDF

Part Number

Configured Part Number is shown.

Part Number
BG-7
BG-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Suitable Load
(N)
Connection screw M Spring Constant
(N/mm)
Proper Load
(N)
1 Piece(s)Available

8 Days or more

1062.72M33.7031.36~62.72
1 Piece(s)Available

8 Days or more

10156.8M67.9258.8~156.8

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of connection Both ends threaded Height(mm) 23 Types of Anti-vibration Gels BG Type
Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide Normal Temperature Range(℃) -40::200
Color Translucent Recommended Frequency(Hz) 14~

Additional Products in this Category

Tech Support