(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Gel Vibration Isolators - Sheets without Adhesive

Gel Vibration Isolators - Sheets without Adhesive

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

Antivibration Gel Sheets - without Adhesive:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
No AdhesiveAdhesiveNo AdhesiveAdhesiveAsker CPenetration
BGEPGBGEPGASiliconeSilicone-55
BGEPMBGEPMA30-
[ ! ]The values of hardness are reference values.

Specifications

Part Number
BGEPG50
TypeAaProper Load N{kgf}Deflection Characteristic N/mm{kgf/cm}Frequency Used HzProtrusionColor
No AdhesiveAdhesive
BGEPGBGEPGA50719.6~49 {2~5}22 {2.25}40~4x4
= 16 pcs.
Milky White
BGEPMBGEPMA49~294 {5~30}93 {9.5}Light Green
BGEPGBGEPGA100898~196 {10~20}98 {10}8x8
= 64 pcs.
Milky White
BGEPMBGEPMA196~1225 {10~125}431 {44}Light Green
[ ! ]Can be cut with a utility knife between protrusions.
[ ! ]Adhesive Type has an operating temperature between -40 and 100°C.
[ ! ]Reference: Adhesive Strength (180 Degree Peeling Strength) 14.5N/25mm Width (When affixed to 304 Stainless Steel)
[ ! ]As pressure sensitive adhesive is used, be sure to apply sufficient pressure so that the joint sections may firmly adhere to each other.
[ ! ]Adhesive Type uses 75µm PET film base material. [ ! ]Oil may ooze out to the backing paper.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGEPG50
BGEPG100
BGEPGA50
BGEPGA100
BGEPM50
BGEPM100
BGEPMA50
BGEPMA100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Temperature Range
(℃)
Applied Load
(N)
Body Color Adhesive Seal Length A
(mm)
1 Piece(s)Available

8 Days or more

10-40~20019.6~49Translucent WhiteNo Adhesive50
1 Piece(s)Available

8 Days or more

10-40~20098~196Translucent WhiteNo Adhesive100
1 Piece(s)Available

8 Days or more

10-40~10019.6~49Translucent WhiteWith Adhesive50
1 Piece(s)Available

8 Days or more

10-40~10098~196Translucent WhiteWith Adhesive100
1 Piece(s)Available

8 Days or more

10-40~20049~294[Light Green] Light GreenNo Adhesive50
1 Piece(s)Available

8 Days or more

10-40~200196~1225[Light Green] Light GreenNo Adhesive100
1 Piece(s)Available

8 Days or more

10-40~10049~294[Light Green] Light GreenWith Adhesive50
1 Piece(s)Available

8 Days or more

10-40~100196~1225[Light Green] Light GreenWith Adhesive100

Loading...

  1. 1

More Information

Antivibration Gel Sheets - without Adhesive:Related Image

Example

Antivibration Gel Sheets - without Adhesive:Related Image
 

Basic Information

Type Washers with Antivibration Gel Application Vibration Control Properties Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance
Antivibration Gel Type Sheet Material Silicone Applicable Frequency Range(Hz) 40::

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.