(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Wire Springs

Round wire springs are parts that use the properties of springs for objectives such as supporting a load or supplementing an internal movement in machinery. Round wire spring models should be selected by considering factors such as the coil inner diameter, outer diameter, free height, allowable load and spring constant. In general, most coils with thick wire diameters have ground ends to prevent them from scratching the inside of machinery, while some coils with thin wire diameters don't have ground ends. Round wire springs are made of several different materials. Examples include stainless steel wire (with high corrosion resistance and ample hardness), piano wire (among the harder types of steel wire), oil tempered wire (with superior fatigue resistance) and Inconel (with high heat and corrosion resistance).
Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Material
End Surface Condition
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Compressed Height H2(mm)
Uncompressed Height Hf(mm)
Coil O.D. OD(φ)
Coil I.D. ID(φ)
Spring Constant k(N/mm)
Wire Dia. d(φ)
Total Number of Winding N
  • Recommendation

Compression Coil Springs - UltraSpring

  • Recommendation

Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series

  • Degreasing

Compression Springs - Configurable Length

    Compression Springs - Round Wire, Standard Lengths, Stainless Steel]

      Compression Springs - Inner Diameter Selectable, Stainless Steel

        Compression Coil Springs - Stainless Steel, JA Series

          Compression Coil Springs - DIN 2098 Standard, D Series

            Compression Coil Springs - Piano Wire/Stainless Steel, A Series

              Round Wire Springs -Spring Constant 2.9~14.7 N/mm-

                Round Wire Springs -Spring Constant 4.9~29.4 N/mm-

                  Compression Coil Springs - JSMA Standard, K Series

                    Round Wire Springs - Spring Constant 0.98 N/mm

                      Compression Coil Springs - Thick Coil, Spring Steel, F Series

                        Round Wire Springs -Spring Constant 0.5~1.0 N/mm-

                          Round Wire Springs -Spring Constant 1.5~3.9 N/mm-

                            Compression Coil Springs - Heat-Resistant, Stainless Steel, TS Series

                              Compression Coil Springs - Corrosion and Acid-Resistant, TH Series

                                Compression Coil Springs - Titanium, 43-T1 Series

                                  Compression Coil Springs - Stainless Steel, T Series

                                    Compression Coil Springs - Hard Steel, K Series

                                      Compression Coil Springs - Hard Steel, BC Series

                                        Compression Coil Springs - Hard Steel, C Series

                                        Brand

                                        Accurate

                                        Samini

                                        MISUMI

                                        MISUMI

                                        MISUMI

                                        Tohatsu

                                        KSSC

                                        Showa

                                        MISUMI

                                        MISUMI

                                        KSSC

                                        MISUMI

                                        Samini

                                        MISUMI

                                        MISUMI

                                        Samini

                                        Samini

                                        Samini

                                        Shinsei Hatsujo

                                        Shinsei Hatsujo

                                        Shinsei Hatsujo

                                        Shinsei Hatsujo

                                        Product Series

                                        Compression Coil Springs - UltraSpring

                                        Compression Coil Springs - Steel/Stainless Steel, 11 & 12 Series

                                        Compression Springs - Configurable Length

                                        Compression Springs - Round Wire, Standard Lengths, Stainless Steel]

                                        Compression Springs - Inner Diameter Selectable, Stainless Steel

                                        Compression Coil Springs - Stainless Steel, JA Series【10-20 Pieces Per Package】

                                        Compression Coil Springs - DIN 2098 Standard, D Series【1-20 Pieces Per Package】

                                        Compression Coil Springs - Piano Wire/Stainless Steel, A Series【1-20 Pieces Per Package】

                                        Round Wire Springs -Spring Constant 2.9~14.7 N/mm-

                                        Round Wire Springs -Spring Constant 4.9~29.4 N/mm-

                                        Compression Coil Springs - JSMA Standard, K Series【1-20 Pieces Per Package】

                                        Round Wire Springs - Spring Constant 0.98 N/mm

                                        Compression Coil Springs - Thick Coil, Spring Steel, F Series

                                        Round Wire Springs -Spring Constant 0.5~1.0 N/mm-

                                        Round Wire Springs -Spring Constant 1.5~3.9 N/mm-

                                        Compression Coil Springs - Heat-Resistant, Stainless Steel, TS Series

                                        Compression Coil Springs - Corrosion and Acid-Resistant, TH Series

                                        Compression Coil Springs - Titanium, 43-T1 Series

                                        Compression Coil Springs - Stainless Steel, T Series

                                        Compression Coil Springs - Hard Steel, K Series【1-2 Pieces Per Package】

                                        Compression Coil Springs - Hard Steel, BC Series

                                        Compression Coil Springs - Hard Steel, C Series【1-5 Pieces Per Package】

                                        CAD
                                        • 2D / 3D
                                        • 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        • 2D / 3D
                                        Days to Ship Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        10 Days or more Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        8 Days or more Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        9 Days or more Same day or more

                                        Show Stock Products

                                        Same day or more

                                        Show Stock Products

                                        8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                        Specifications
                                            • inCAD Components
                                            • inCAD Components
                                            • inCAD Components
                                                    • inCAD Components
                                                      • inCAD Components
                                                                          MaterialStainless Steel Wire / Piano Wire / Oil Tempered WireStainless Steel Wire / Piano WireStainless Steel Wire / Piano WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel Wire / Piano Wire / Oil Tempered WireStainless Steel Wire / Piano WireStainless Steel WireStainless Steel WireStainless Steel WireStainless Steel WireSteelPiano WirePiano WireInconelHastelloyTitanium AlloyStainless Steel WireSteel WireSteel WireSteel Wire
                                                                          End Surface ConditionWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without Grinding-With Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding / Without GrindingWith Grinding----Without Grinding
                                                                          Allowable Load (Configurable Range)(N)Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or MoreUp to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More-Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.001.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00 / 580.01 or More1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.004.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.00 / 230.01 to 580.00Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.004.51 to 8.50 / 8.51 to 16.00Up to 1.50 / 1.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.001.51 to 4.50 / 4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.00 / 150.01 to 230.004.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 30.01 to 50.00 / 50.01 to 73.00 / 73.01 to 107.00 / 107.01 to 150.004.51 to 8.50 / 16.01 to 30.00 / 30.01 to 50.0030.01 to 50.00 / 50.01 to 73.00---4.51 to 8.50 / 8.51 to 16.00 / 16.01 to 30.00 / 50.01 to 73.00 / 107.01 to 150.00
                                                                          Allowable Load P2(N)0.21 ~ 2750.770.81 ~ 7220-0.15 ~ 35.32.65 ~ 102.9-0.2646 ~ 41162.33 ~ 1558.563.4 ~ 3536.1 ~ 3530.62 ~ 327.320.98 ~ 125.55.685 ~ 13.2530.98 ~ 117.72.9 ~ 171.65.39 ~ 117.77.11 ~ 31.249 ~ 56----
                                                                          Compressed Height H2(mm)0.78 ~ 538.05--1.25 ~ 446 ~ 65-0.7 ~ 115-3.25 ~ 603.75 ~ 641.92 ~ 57.53 ~ 48-2.75 ~ 603 ~ 65-------
                                                                          Uncompressed Height Hf(mm)1 ~ 10155 ~ 40015 ~ 2505 ~ 8015 ~ 1005 ~ 501 ~ 4057 ~ 3005 ~ 805 ~ 804 ~ 1265 ~ 80200 ~ 3505 ~ 1005 ~ 10010 ~ 6010 ~ 6015 ~ 2570 ~ 7530 ~ 105100 ~ 26029 ~ 126
                                                                          Coil O.D. OD(φ)0.6 ~ 1351.7 ~ 1005 ~ 272 ~ 206.25 ~ 20.852 ~ 140.6 ~ 86.34.5 ~ 804 ~ 204 ~ 202 ~ 362 ~ 2097 ~ 1472 ~ 273 ~ 276 ~ 306 ~ 12123.5 ~ 22.611.5 ~ 2230 ~ 606.5 ~ 36
                                                                          Coil I.D. ID(φ)0.4 ~ 115---5 ~ 161.48 ~ 12-------1.4 ~ 23.61.9 ~ 22.8-------
                                                                          Spring Constant k(N/mm)0.029 ~ 737.6270.05 ~ 239-0.05 ~ 0.980.29 ~ 2.940.07 ~ 4.710.0294 ~ 185.220.107 ~ 86.8912 ~ 14.74.9 ~ 29.40.059 ~ 42.5320.5 ~ 3.949.4 ~ 194.90.5 ~ 2.91.5 ~ 4.90.56 ~ 8.040.81 ~ 2.914.1 ~ 9----
                                                                          Wire Dia. d(φ)0.1 ~ 100.16 ~ 150.4 ~ 3.20.13 ~ 1.70.45 ~ 2.20.2 ~ 10.1 ~ 100.4 ~ 100.4 ~ 3.20.55 ~ 3.50.2 ~ 3.20.1 ~ 914 ~ 220.2 ~ 2.80.3 ~ 30.6 ~ 30.6 ~ 1.21.6----
                                                                          Total Number of Winding N3 ~ 29.5---6 ~ 31-5.5 ~ 20.5---4.5 ~ 20------2.5 ~ 5.512 ~ 55.758.5 ~ 1312 ~ 2811.5 ~ 18

                                                                          Loading...

                                                                          1. 1

                                                                          Application example related to this category

                                                                          Related Categories to Round Wire Springs