(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compression Coil Springs - Corrosion and Acid-Resistant, TH Series

Compression Coil Springs - Corrosion and Acid-Resistant, TH Series
  • Volume Discount

- Made of Hastelloy HC-276, exhibiting excellent oxidation and reduction resistance.

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore more restricted

Part Number

Configured Part Number is shown.

Part Number
TH061
TH101
TH102
TH103
TH141
TH142
TH143
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Overall Deflection
(mm)
1 Piece(s)Available

8 Days or more

104.51~8.507.111061.450.64.9
1 Piece(s)Available

17 Days or more

1016.01~30.0016.515102.4216.8
1 Piece(s)Available

76 Days or more

1016.01~30.0017.930101.21114.8
1 Piece(s)Available

17 Days or more

1016.01~30.0018.545100.81122.8
1 Piece(s)Available

8 Days or more

1016.01~30.0028.520122.911.29.8
1 Piece(s)Available

17 Days or more

1030.01~50.0030.540121.451.221
1 Piece(s)Available

17 Days or more

1030.01~50.0031.260120.971.232.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Overall Deflection
(mm)

Loading...

  1. 1

Basic Information

Material HC-276 End Surface Condition Grounded

Additional Products in this Category

Tech Support