(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【BALL BEARINGS】
Ball bearings are used to reduce friction of a rotary shaft mounted on the machine. Reducing friction helps increase the machine efficiency, ext ...Readmore
Technical Information【BALL BEARINGS】
Ball bearings are used to reduce friction of a rotary shaft mounted on the machine. Reducing friction helps increase the machine efficiency, extend lifespan and prevent seizing and failure. Ball bearings consist of balls (rolling elements), the inner ring, the outer ring, the cage (for keeping the balls in appropriate motion), and are used for many machines requiring rotary shafts, such as motors equipped in electric tools, etc. Types of ball bearings are as follows; angular bearings which support radial and axial loads by combination of single row and double row, thrust bearings which support forces acting in the axial direction of a rotating object, and self-aligning bearings used when the inner and outer rings of a bearing are tilted. In addition to materials, sizes, basic load ratings, and allowable rotational speeds, there are a wide variety of types of shields, greases, outer ring types, etc., requiring you to select a suitable ball bearing for the application.
▲ Close
Deep Groove Ball Bearings - Standard Sizes, Single or Double Row.
NTN
Deep groove ball bearings with deep arcuate grooves on both the inner and outer rings.[Features]-Can receive radial load, axial load in both directions, or combined load that is a combination thereof.-Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), bearings with retaining rings, etc. are also available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Single Row, NSK.【1-100 Pieces Per Package】
NSK
[Features]-Deep groove ball bearings have deep grooves with arc-shaped tracks on both the inner and outer rings, andcan carry radial loads as well as axial loads in both directions (axial load), resulting in low friction torque. It is most suitable for parts that rotate at high speed and applications that require low noise and low vibration.-Single row deep groove ball bearings are the most typical type of bearings.
Days to Ship: | Same day or more |
---|
Show Stock Products
Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel.
NSK
A ball bearing that can simultaneously support a radial load and a large axial load in one direction.[Features]
-Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
-Various cages made of polyamide, steel, and brass[Use]
-Hydraulic pump that applies axial load in addition to radial load, vertical
Can be used for mold pumps, spindles of machine tools that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches for automobile air conditioners, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Angular Contact Ball Bearings - With or Without Seals, Single or Double Row.
NTN
Angular contact ball bearings that can receive a certain amount of axial load.[Features]-The straight line connecting the contact points between the ball and the inner and outer rings has an angle with respect to the radial direction.-Radial load and unidirectional axial load can be applied.-When a radial load acts, an axial component force is generated, so two are generally used facing each other.[Application]-Ideal for machine tools, feed screw mechanisms, ball screw support units, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Size Deep Groove Ball Bearings - Stainless Steel, Single Row.
SPB-USA (Ezo)
Stainless Steel Bearings in sizes that are most used in a wide range of industries.[Features]-A wide variety of types with outer ring flange, thin-walled products, shields and seals.-JIS standard bearing-Larger Diameter Sizes[Application]-Can be used for various rotating parts such as machine parts (motors, etc.).
Days to Ship: | 8 Days or more |
---|
Large Size Deep Groove Ball Bearings - Double Sealed, Single Row.
SPB-USA (Ezo)
Bearings in sizes that are most used in a wide range of industries.[Features]-A wide variety of types with outer ring flange, thin-walled products, shields and seals.-JIS standard bearing-Larger Diameter Sizes[Application]-Can be used for various rotating parts such as machine parts (motors, etc.).
Days to Ship: | 8 Days or more |
---|
Small Ball Bearings - Single Row.
NTN
Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.[Features]-Small diameter sizes are available.-Suitable for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.
Days to Ship: | Same day or more |
---|
Show Stock Products
Small Deep Groove Ball Bearings - Flanged Option, Single Row.
NSK Micro Precision
High quality radial ball bearing consisting of inner ring, outer ring, ball, cage and seal.[Features]-High-quality small-diameter ball bearings are available from Φ2 (inner diameter 2 mm).-The most commonly used radial ball bearing consisting of inner ring, outer ring, ball, cage, and seal.-In addition to radial load, axial load in both directions can be applied.-The flanged type is a deep groove ball bearing with a brim on one side of the outer ring, and since it is not necessary to provide a shoulder on the inner diameter of the housing, highly accurate through-hole machining is possible.-With a flange, the side surface of the housing can be attached as a reference, and it is necessary to accurately process the squareness of the side surface.[Applications]-The most suitable for applications where the friction torque is small, high-speed rotation is required, and low noise and low vibration are required.
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Small Sizes, Stainless Steel.
SPB-USA (Ezo)
Compact and lightweight Stainless steel small-diameter deep groove ball bearings that are easy to design.[Features]-A deep-groove ball bearing suitable for places where high-speed rotation, low friction torque, low vibration, and low noise are required for devices that are compact, lightweight, and thin.・ Abundant variations.- JIS standard- Smaller Diameter Sizes[Applications]-Machine parts (fan motors, encoders, stepping motors, etc.).-Used for various rotating parts.-HDD, stepping motors, fan motors, encoders, DVD spindles, small motors, pinch rollers, etc
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Small Sizes.
SPB-USA (Ezo)
Small Diameter Deep Groove Ball Bearing Metric SeriesQuantity slide discountBearings that are compact and lightweight because of their small diameter and thin wall type.[Features]-Abundant variations with various types of shields and seals.-Small diameter standard bearing.-JIS standard[Applications]-Ideal for machine parts (fan motors, encoders, stepping motors, etc.).-Can be used for a wide range of rotating parts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Single Row, Nachi-Fujikoshi.
Nachi-Fujikoshi
A deep groove ball bearing with single row can be used in many different applications. •Type : Ball
•Bearing Style : Double Shielded, Open Type, Rubber Seal Type, Single Shielded
•Load Direction : Radial
• Dynamic equivalent radial loadPr = XFr + yfa
• Static equivalent radial loadTake the larger of the values obtained from the following two equations.Por = 0.6Fr + 0.5FaPor = Fr
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Ball Bearing - Inch, 600 Series
NICE BEARINGS
The 600 Series bearing is designed for moderate speeds and medium thrust loads. These bearings utilize a full ball complement. Rings are cold forged from hardenable strip steel and are carefully heat treated. These bearings may be plated or manufactured from stainless steel upon request.
The entire assembly is housed in a soft steel band which lends itself to an easy press fit into a housing. The band also serves as a dust shield and helps retain the bearing lubricant. The upper ring is free to rotate in the band and has a close fit in the bore for the shaft. The lower ring is fixed in the band and has a shaft clearance in the bore.
Features:
• Unground Thrust Bearing
• Easy To Use Inch Dimensions
• Moderate Loads
• Max Speed Range: 1000 - 1200 RPM
• Hardened Rings
• Full Complement of Balls
• Soft Steel Band Offers Ease of Installation
• Upper Ring is Free to Rotate and has Close Fit for Shafts
• Lower Ring is Fixed and has Shaft Clearance in the Bore
Days to Ship: | 7 Days or more |
---|
Deep Groove Ball Bearings - Small, with flange, and double-sealed.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded, Flanged (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - With retaining rings, rubber or steel seals, single row.
NTN
A bearing with the same main dimensions as a standard bearing, with an O-ring mounted in two grooves on the outer diameter of the outer ring.[Features]-Ideal for use when there is a risk of creep occurring in places where the outer ring cannot be squeezed due to the action of the outer ring rotational load.-Because it can move in the axial direction, it can be used as a free-side bearing that allows elongation due to thermal expansion of the shaft.[Application]-Ideal for parts where creep is likely to occur, such as bearings for motors.
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Double-sealed.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Double Shielded, Single Row (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Angular Contact Ball Bearings - Double Row.
NTN
A bearing with a structure in which single-row angular ball bearings are combined on the back (DB) and the inner and outer rings are integrated.
[Features]
・ The contact angle is 25°.
・ It can receive radial load and axial load in both directions, and also has a load capacity for moment load.
・ This bearing is also available in a sealed type or a shield type, and the rated load changes compared to the open type.
[Applications]
・ Machine Tools.
・ Feed screw mechanism.
・ Ball screw support unit.
Days to Ship: | 8 Days or more |
---|
Angular Contact Ball Bearings - Double Row, Selectable Orientation.
MISUMI
For complete product overview and details on Angular Contact Ball Bearing - Double Row Combination, Standard Grade (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Thrust Ball Bearings - Open, Single Row, Series 51.
NTN
A bearing with a ball between a set of track boards (axle track board and housing track board) and a contact angle of 90 °.[Features]-Only unidirectional axial load can be applied, and radial load cannot be applied.-In addition, it is not suitable for high-speed rotation.[Applications]-Steel equipment, pumps, machine tools, wind power generation, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
RBC BEARINGS
The C-Type, radial contact ball bearing is designed with deep ball grooves to withstand high loads. Although this bearing is used primarily in applications with radial loads, it can withstand moderate axial loads, reversing axial loads, and moment loads.
Days to Ship: | 7 Days or more |
---|
Deep Groove Ball Bearings - Small and double-sealed.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Miniature Angular Contact Ball Bearings - Double Shielded, Single Row.
NSK Micro Precision
Maintenance-free ball bearings with high-performance grease and both shield types.[Features]
-A miniature bearing that can carry a radial load and an axial load in one direction.
-The axial load capacity is high, and the grooves on the inner and outer rings on the load receiving side are deep.
-The contact angle is set to 45 °, and the axial rigidity is high.
-Both sides are shielded with steel plates and grease is sealed.
・ Normally, two bearings are opposed to each other and the internal clearance is adjusted before use.[Application]
-Suitable for supporting ball screws.
Days to Ship: | 8 Days or more |
---|
Thin Section Four-Point Contact Ball Bearing
RBC BEARINGS
The X-Type, or 4-point contact, ball bearing is ideal for moment loading. X-Type bearings are designed with gothic arch raceways creating 4 contact points between the balls and the raceways. This design is excellent for moment loading and reversing axial loading. The X-Type bearing can be used for other light loading conditions, but is not recommended in place of the C- or A-Type bearing for pure radial loads.
Days to Ship: | 7 Days or more |
---|
Thin Section Angular Contact Ball Bearing
RBC BEARINGS
In applications with high axial loads the A-Type, angular contact ball bearing should be used. This bearing also works well in radial or combined radial-thrust applications. The A-Type bearing should never be used alone to support moment loads or reversing axial loading.
Days to Ship: | 7 Days or more |
---|
Deep Groove Ball Bearings - With retaining ring option, single row, 440C stainless steel.
SMT Bearing
SUS440C stainless steel bearing with excellent chemical resistance and resistance to rust, corrosion and high temperature.[Features]-6800, 6900, 6000, 6200, 6300 series-Lineup of types with retaining rings-Can beused in higher temperature environments than general bearing materials (operating temperature range is about 50 ° C higher)-Both shields (ZZ) Type: (-40 to + 150 ° C) / Double seal (2RS) Type: (-30 to + 110 ° C)・ Open type: Lubricant・ Stainless steel other than rubber seal (inner / outer ring, ball is SUS440C, cage, Shield and retaining ring are SUS304)・ Heat resistant grease is used for "SMT" sealed stainless steel bearing, accuracy is JIS0 grade orhigher・High stability against rust・High resistance to chemicals[Application]-Ideal for specifications in food machinery, cleaning equipment, water environment transport equipment, and other hot and humid environments
Days to Ship: | 8 Days or more |
---|
Thrust Ball Bearings - 51 Series, Single Row, Open.
NTN
Ball bearings designed for axial loads with balls positioned between a pair of washers (shaft washer and housing washer) typically at a 90° contact angle. Only can accommodate axial loads in one direction and are not suitable for radial loads, not recommended for high-speed rotation. Ideal for use in steel equipment, pumps, machinery, tools, wind power generation, and more.
Days to Ship: | 8 Days or more |
---|
Deep groove ball bearings 62..-2Z, main dimensions to DIN625-1, gap seals on both sides
FAG
Deep groove ball bearings are versatile, self-retaining bearings with solid outer rings, inner rings and ball and cage assemblies.
·Gap Seals on both Sides
·62-2Z..Series
Days to Ship: | 8 Days |
---|
Deep Groove Ball Bearings - Small, Stainless Steel, Double-Sealed.
MISUMI
For complete product overview and details on Small Deep Groove Ball Bearing - Double Shielded, Stainless Steel (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Single Row, Inch Sizes.
SPB-USA (Ezo)
Precision Bearings that are compact and lightweight because of their small diameter and thin wall type.[Features]-Small diameter standard bearing.・ Inch standard size product.・ Abundant variations.[Applications]-Ideal for machine parts (fan motors, encoders, stepping motors, etc.).
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Deep Groove Ball Bearing - Single Row, Inch, 1600 Series
NICE BEARINGS
Precision ground 1600 Series bearings are specially designed to provide a line of low cost yet high quality bearings for adaptation to a majority of precision bearing applications. They are made in easy to use inch dimensions and are recommended for medium loads and for maximum speeds in the range of 5000 rpm.
The 1600 Series bearings are precision ground on all surfaces with exceptional care given to the ball grooves. Careful heat treatment provides a uniform and exact degree of hardness for maximum life.
The 1600 Series radial bearings are available open, single or doubled shielded, or single or double sealed. Double sealed and double shielded bearings are supplied grease packed as standard.
Days to Ship: | 7 Days or more |
---|
Deep Groove Ball Bearing - Retaining Ring, Single Row, Inch, 7500 Series
NICE BEARINGS
The 7500 Series bearings are single row retainer type radial bearings, similar in construction to the 1600 Series bearings. They incorporate a highly effective single lip contact seal, with metal guard. The inner and outer rings are turned from chrome steel and after careful heat treatment the through hardened rings area accurately ground to close tolerances.
The 7500 Series bearings are recommended for applications requiring the accuracy of rotation and quiet performance of close tolerance precision grade bearings, and where a superior seal is required to retain lubricant and keep the bearing free from dust and dirt.
Normally double sealed (type DL), the 7500 Series bearings can be produced to order with seals on one side only (type SL) or without seals (type NL). Double sealed bearings are grease packed as standard; however, all types can be furnished with or without grease packing as desired. All types are provided with a snap ring groove, with the snap ring assembled on the bearing as an option.
Days to Ship: | 9 Days |
---|
Deep Groove Ball Bearing - Single Row, Inch, Full Complement, RM Series
NICE BEARINGS
Features:
• Nominal Inch Dimensioned
• Precision Machined and Heat Treated for Long Life
• Zinc Plated for Corrosion Protection
• Full Complement Construction
• Designed for Light Loads and Speeds up to 1,200 RPM
Days to Ship: | 7 Days or more |
---|
Deep Groove Ball Bearings - Stainless Steel and Double-Sealed.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
•Load Direction : Radial
For complete product overview and details on Large Deep Groove Ball Bearing - Double Shielded, Stainless Steel (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Single Seal.
MISUMI
•Type : Ball
•Bearing Style : Single Shielded
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Single Row, Single Shielded (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Small, Sealed with or without Contact.
MISUMI
For complete product overview and details on Small Deep Groove Ball Bearing - Non-Contact Sealed or Contact Sealed (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - U-Groove, Double-Sealed, Stainless Steel.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
For complete product overview and details on Deep Groove Ball Bearing - U Groove, Stainless Steel (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Sealed with or without contact.
MISUMI
•Type : Ball
•Bearing Style : Rubber Seal Type
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Non-Contact Sealed or Contact Sealed (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type : Thrust Bearing
•Bearing Style : Open Type
•Load Direction : Thrust
For complete product overview and details on Thrust Ball Bearing - Large Sized, Open Type (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Self-Aligning Ball Bearings - Open and Double-Row.
MISUMI
New: Width variations are added. [August 2023]
The self-aligning ability enables to tolerate mounting misalignment and deflection during rotation.
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - V-Groove, Double-Sealed.
MISUMI
•Type : Ball
•Bearing Style : Double Shielded
For complete product overview and details on Deep Groove Ball Bearing - V Groove, Stainless Steel (MISUMI) see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Deep Groove Ball Bearings - Economical Model, Small, Double-Sealed.
MISUMI
Major overseas manufacturers' bearings equivalent to the domestic products in product quality. Please place order for these products if a large lot of bearings are required.
Days to Ship: | Same day or more |
---|
Show Stock Products
Angular Contact Ball Bearings - Open, Single or Double Row.
NTN
Angular contact ball bearings that can receive a certain amount of axial load.[Features]-The straight line connecting the contact points between the ball and the inner and outer rings has an angle with respect to the radial direction.-Radial load and unidirectional axial load can be applied.-When a radial load acts, an axial component force is generated, so two are generally used facing each other.・ For bearings with a contact angle of 15 ° and bearing accuracy of JIS 5 class or higher, refer to Precision Rolling Bearing (CAT. No. 2260 / J).[Application]-Ideal for machine tools, feed screw mechanisms, and ball screw support units.
Days to Ship: | 8 Days or more |
---|
Thin Section Ball Bearing - 440C Stainless Steel
RBC BEARINGS
Features
• 440C Stainless Steel
• Large Diameter
• Light Weight
• Small Cross Section
• Snap-Over Ball Separator
Days to Ship: | 7 Days or more |
---|
Thin Section Four-Point Contact Ball Bearing - 440C Stainless Steel
RBC BEARINGS
Features
• 440C Stainless Steel
• Large Diameter
• Small Cross Section
• Snap-Over Ball Separator
Days to Ship: | 7 Days or more |
---|
Insert Ball Bearing - Single Row, Inch, ER Series
NICE BEARINGS
Features:
• Exclusive, Heavy Duty “DL” Seal:
• Two Lubrication holes allow for regreasing:
• Two Knurled Cup point set screws offer excellent resistance to loosening under vibratory conditions:
• Fully ground, SAE 52100 chrome alloy steel races:
• Black oxide finish provides added corrosion resistance
Days to Ship: | 9 Days |
---|
Thrust Ball Bearings - Open, Single Row, Series 5.
NSK
Ball bearings designed to receive thrust loads during high-speed operation.[Features]-Composed of a washer-shaped track board with a track groove on which balls roll.-Spherical centering washer type and centering washer type can be selected, and mounting error can be tolerated in both single and double types.-Thrust ball bearings are divided into a flat seat type and a centered seat type according to the shape of the seat of the housing track board, and can receive an axial load.・ Axial load can be received, but radial load cannot be received.[Use]-Can be used for automobile-related and general industrial equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Inner/Outer Ring Material |
Bearing Style |
Outer Ring Shape |
Precision |
I.D. d(Ø) |
O.D. D(Ø) |
Width B(mm) |
Basic Dynamic Load Rating(N) |
Specifications, Environment |
Load Direction |
Number of Raceway Ring Rows |
Size Standards |
Rolling Element Material |
Brand | NTN | NSK | NSK | NTN | SPB-USA (Ezo) | SPB-USA (Ezo) | NTN | NSK Micro Precision | SPB-USA (Ezo) | SPB-USA (Ezo) | Nachi-Fujikoshi | NICE BEARINGS | MISUMI | NTN | MISUMI | NTN | MISUMI | NTN | RBC BEARINGS | MISUMI | NSK Micro Precision | RBC BEARINGS | RBC BEARINGS | SMT Bearing | NTN | FAG | MISUMI | SPB-USA (Ezo) | NICE BEARINGS | NICE BEARINGS | NICE BEARINGS | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NTN | RBC BEARINGS | RBC BEARINGS | NICE BEARINGS | NSK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Deep Groove Ball Bearings - Standard Sizes, Single or Double Row. | Deep Groove Ball Bearings - Single Row, NSK.【1-100 Pieces Per Package】 | Angular Contact Ball Bearings - Open, Single or Double Row, Steel or Stainless Steel. | Angular Contact Ball Bearings - With or Without Seals, Single or Double Row. | Large Size Deep Groove Ball Bearings - Stainless Steel, Single Row. | Large Size Deep Groove Ball Bearings - Double Sealed, Single Row. | Small Deep Groove Ball Bearings - Flanged Option, Single Row. | Deep Groove Ball Bearings - Small, with flange, and double-sealed. | Deep Groove Ball Bearings - With retaining rings, rubber or steel seals, single row. | Angular Contact Ball Bearings - Double Row, Selectable Orientation. | Miniature Angular Contact Ball Bearings - Double Shielded, Single Row. | Deep Groove Ball Bearings - With retaining ring option, single row, 440C stainless steel. | Deep groove ball bearings 62..-2Z, main dimensions to DIN625-1, gap seals on both sides | Deep Groove Ball Bearings - Small, Stainless Steel, Double-Sealed. | Deep Groove Ball Bearing - Retaining Ring, Single Row, Inch, 7500 Series | Deep Groove Ball Bearing - Single Row, Inch, Full Complement, RM Series | Deep Groove Ball Bearings - Stainless Steel and Double-Sealed. | Deep Groove Ball Bearings - Small, Sealed with or without Contact. | Deep Groove Ball Bearings - U-Groove, Double-Sealed, Stainless Steel. | Deep Groove Ball Bearings - Economical Model, Small, Double-Sealed. | Thin Section Four-Point Contact Ball Bearing - 440C Stainless Steel | ||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 7 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 7 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products | 7 Days or more | 9 Days | 7 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 7 Days or more | 9 Days |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||
Type | Ball | Ball | Angular Bearing (Single) / Angular Bearing (Double) | Angular Bearing (Single) / Angular Bearing (Double) | Ball | Ball | Ball / Thrust Bearing | Ball | Ball | Ball | Ball | Thrust Bearing | Ball | Ball | Ball | Angular Bearing (Double) | Angular Bearing (Double) | Thrust Bearing | Ball | Ball | Angular Bearing (Single) | Ball | Angular Bearing (Single) | Ball | Thrust Bearing | - | Ball | Ball | Ball | Ball | Ball | Ball | Ball | Ball | Ball | Ball | Thrust Bearing | Self-Aligning Ball | Ball | Ball | Angular Bearing (Single) / Angular Bearing (Double) | Ball | Ball | Ball | Thrust Bearing |
Inner/Outer Ring Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | - | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel |
Bearing Style | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | Open Type / Double Shielded | Open Type | Open Type / Double Shielded / Rubber Seal Type | Double Shielded | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | Open Type / Double Shielded / Rubber Seal Type | - | - | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | - | Double Shielded | Double Shielded / Rubber Seal Type | Double Shielded | Open Type / Double Shielded / Rubber Seal Type | Open Type | Open Type | - | Double Shielded | Double Shielded | - | - | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | Open Type | - | Double Shielded | Open Type / Double Shielded / Rubber Seal Type | Open Type / Double Shielded / Rubber Seal Type / Single Shielded | - | - | Double Shielded | Single Shielded | Rubber Seal Type | Double Shielded | Rubber Seal Type | Open Type | Open Type | Double Shielded | Double Shielded | Open Type | - | - | - | Open Type |
Outer Ring Shape | Standard / With U-Shaped Groove | Standard / With U-Shaped Groove / With Retaining Ring / Flanged | Standard | Standard | Standard | Standard | Standard / With Retaining Ring | Standard / Flanged | Standard / Flanged | Standard / Flanged | Standard | - | Flanged | Grooved | Standard | Standard | Standard | Standard | - | Standard | Standard | - | - | Standard / With Retaining Ring | Standard | - | Standard | Standard / Flanged | Standard | Grooved | Standard | Standard | Standard | Standard | Grooved | Standard | Standard | Standard | Grooved | Standard | Standard | - | - | - | Standard |
Precision | Class 0 (ABEC-1) / Class 4 (ABEC-7) / Class 5 | Class 0 (ABEC-1) / Class 4 (ABEC-7) / Class 5 | Class 0 (ABEC-1) / Class 4 (ABEC-7) / Class 5 | Class 0 (ABEC-1) / Class 4 (ABEC-7) / Class 5 | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | - | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 5 | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) / Class 5 | - | Class 0 (ABEC-1) | Class 0 (ABEC-1) | - | - | - | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) | Class 0 (ABEC-1) / Class 2 / Class 4 (ABEC-7) / Class 5 | Class 0 (ABEC-1) | Class 0 (ABEC-1) | - | Class 0 (ABEC-1) |
I.D. d(Ø) | 10 ~ 300 | 1 ~ 460 | 6 ~ 240 | 10 ~ 150 | 10 ~ 50 | 10 ~ 12 | 2 ~ 9 | 1 ~ 10 | 1.5 ~ 9 | 2 ~ 9 | 10 ~ 160 | 6.4 (1/4") ~ 38.1 (1-1/2") | 2 ~ 25 | 12 ~ 35 | 10 ~ 50 | 10 ~ 75 | 10 ~ 50 | 10 ~ 100 | 44.5 (1-3/4") ~ 1016 (40") | 2 ~ 8 | 2 ~ 8 | 44.5 (1-3/4") ~ 1016 (40") | 44.5 (1-3/4") ~ 1016 (40") | 10 ~ 60 | 30 ~ 320 | 60 ~ 80 | 2 ~ 8 | 3.175/0.1250 ~ 15.875/0.6250 | 6.4 (1/4") ~ 31.8 (1-1/4") | 12.7 (1/2") ~ 31.8 (1-1/4") | 4.8 (3/16") ~ 25.4 (1") | 10 ~ 50 | 10 ~ 50 | 3 ~ 8 | 3 ~ 6 | 10 ~ 50 | 10 ~ 30 | 10 ~ 20 | 3 ~ 6 | 2 ~ 8 | 10 ~ 90 | 50.8 (2") ~ 101.6 (4") | 50.8 (2") ~ 101.6 (4") | 16 (5/8") ~ 49.3 (1-15/16") | 10 ~ 340 |
O.D. D(Ø) | 15 ~ 420 | 3 ~ 620 | 17 ~ 420 | 26 ~ 280 | 26 ~ 80 | 26 ~ 28 | 5 ~ 26 | 3 ~ 19 | 4 ~ 26 | 5 ~ 30 | 19 ~ 300 | 21.6 (27/32") ~ 65.8 (2-19/32") | 5 ~ 42 | 32 ~ 80 | 15 ~ 110 | 30 ~ 130 | 26 ~ 90 | 24 ~ 170 | 47.8 (1-7/8") ~ 1066.8 (42") | 5 ~ 28 | 6 ~ 19 | 47.8 (1-7/8") ~ 1066.8 (42") | 47.8 (1-7/8") ~ 1066.8 (42") | 19 ~ 110 | 52 ~ 360 | 110 ~ 140 | 5 ~ 28 | 9.525/0.3750 ~ 34.925/1.3750 | 17.5 (11/16") ~ 65.3 (2-9/16") | 44.5 (1-3/4") ~ 65.3 (2-9/16") | 17.5 (11/16") ~ 50.8 (2") | 15 ~ 90 | 26 ~ 110 | 8 ~ 24 | 12 ~ 16 | 19 ~ 90 | 24 ~ 52 | 30 ~ 52 | 12 ~ 16 | 5 ~ 22 | 26 ~ 150 | 47.8 (1-7/8") ~ 117.6 (4-5/8") | 47.8 (1-7/8") ~ 117.6 (4-5/8") | 47 (1-27/32") ~ 90.2 (3-35/64") | 24 ~ 430 |
Width B(mm) | 3 ~ 78 | 1 ~ 90 | 6 ~ 80 | 8 ~ 94 | 8 ~ 19 | 8 | 1.5 ~ 8 | 1 ~ 6 | 1.2 ~ 8 | 1.5 ~ 10 | 5 ~ 62 | 7.1 (9/32") ~ 16 (5/8") | 2.3 ~ 9 | 10 ~ 21 | 4 ~ 27 | 14.3 ~ 54 | 8 ~ 20 | 9 ~ 55 | 4.8 (3/16") | 2.3 ~ 9 | 3 ~ 13.64 | 4.8 (3/16") | 4.8 (3/16") | 5 ~ 27 | 16 ~ 62 | 22 ~ 26 | 2.3 ~ 9 | 3.967/0.1562 ~ 8.733/0.3438 | 6.4 (1/4") ~ 17.5 (11/16") | 16 (5/8") ~ 19.1 (3/4") | 6.4 (1/4") ~ 14.5 (9/16") | 4 ~ 20 | 8 ~ 27 | 4 ~ 8 | 4 | 5 ~ 21 | 9 ~ 16 | 9 ~ 15 | 4 | 2.3 ~ 7 | 7 ~ 40 | 4.8 (3/16") | 4.8 (3/16") | 31.8 (1-1/4") ~ 52.1 (2-3/64") | 9 ~ 112 |
Basic Dynamic Load Rating(N) | 855 ~ 355000 | 80 ~ 530000 | 600 ~ 430000 | 4650 ~ 310000 | 3860 ~ 22630 | 3860 ~ 4340 | 171 ~ 4550 | 68 ~ 2340 | 112 ~ 4563 | 169 ~ 4659 | 1920 ~ 253000 | 1299 ~ 8675 | 169 ~ 7001 | 6100 ~ 33500 | 850 ~ 68000 | 7150 ~ 125000 | 1300 ~ 67000 | 10000 ~ 237000 | 1557 ~ 81434 | 169 ~ 4563 | 470 ~ 4000 | 1202 ~ 108235 | 4271 ~ 246610 | 1920 ~ 62000 | 29300 ~ 310000 | - | 143 ~ 3879 | 631 ~ 5999 | 2274 ~ 23843 | 4560 ~ 23843 | 1468 ~ 7727 | 680 ~ 29800 | 4550 ~ 62000 | 560 ~ 4000 | 542 ~ 650 | 1720 ~ 35000 | - | 5550 ~ 12700 | 542 ~ 650 | 166 ~ 3333 | 4750 ~ 104000 | 1557 ~ 4538 | 1202 ~ 4854 | 6584 ~ 23354 | 10100 ~ 550000 |
Specifications, Environment | Standard / Dust Resistant | Standard | Standard / For High Speed | Standard | Standard | Standard | Standard / Dust Resistant | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | - | - | Heat Resistance / Antirust | Standard | - | Standard | Standard | - | - | - | Standard | Standard | Standard / Dust Resistant | Standard | Standard / Dust Resistant | Standard | Standard | Standard | Standard | Standard / For High Speed | - | - | - | Standard |
Load Direction | Radial | Radial | Radial | Radial / Thrust | Radial | Radial | Radial / Thrust | Radial | Radial | Radial | Radial | Thrust | Radial | Radial / Thrust | Radial | Radial / Thrust | Radial | Thrust | Radial | Radial | Radial | Radial | Radial | Radial | Thrust | - | Radial | Radial | Radial | Radial | Radial | Radial | Radial | Radial | - | Radial | Thrust | Radial | - | Radial | Radial | Radial | Radial | Radial | Thrust |
Number of Raceway Ring Rows | Single Track | Single Track | - | Single Track / Double Row | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | - | Single Track | Single Track | Single Track | Double Row | Double Row | Single Track | - | Single Track | Single Track | - | - | Single Track | Single Track | - | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Single Track | Double Row | Single Track | Single Track | Single Track / Double Row | - | - | Single Track | Single Track |
Size Standards | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Inch Series | Metric Series | Metric Series | Inch Series | Inch Series | Metric Series | Metric Series | - | Metric Series | Inch Series | Inch Series | Inch Series | Inch Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Metric Series | Inch Series | Inch Series | Inch Series | Metric Series |
Rolling Element Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel / Ceramics | Steel | Stainless Steel | Steel | Steel / Stainless Steel / Chrome | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | - | Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy